1

AD..M Complete Linear Guide, for Motor drive, Top-mount support plate

Description AD..M Linear-roller Axis for Motor Dirve
Part number AD210M
Note D10
Note1 M210A
Note2 C210 + E210
Note3 500 mm
Product selection
Selector Order no. Rail Plate Roller A (mm) B (mm) C (mm) D1 (mm) E (mm) H (mm) F (mm)
1 AD210M D10 M210 C210 + E210 150 120 64 36 24 20 134
2 AD312M D20 M312 C312 + E312 180 150 90 36 31 20 141
3 AD316M D20 M316 C316 + E316 180 150 90 36 36.5 25 151.5
4 AD416M D20 M416 C416 + E416 200 180 90 36 36.5 25 151.5
5 AD416RM D20 M416 C416R + E416R 200 180 90 36 36.5 25 151.5
6 AD420M D20 M420 C420 + E420 200 180 90 36 36.5 25 151.5
Order no.
Rail
Plate
Roller
A (mm)
B (mm)
C (mm)
D1 (mm)
E (mm)
H (mm)
F (mm)
Selector dH7 (mm) G Bonfiglioli Worm Gear
1 14 8M6 x Ø 68 MVF30/F
2 18 4M6 x Ø 87 MVF44/F
dH7 (mm)
G
Bonfiglioli Worm Gear
Documentation
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.