Actuator HG5000, max. Lifting Force 7500 N

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Actuator HG5000, axial moved Piston Rod, max. Lifting Force 7500 N
Reference HG 5000/080/M01/DC-V24-3000/M0/0/0/0/0/0/0/P0/A0
CAD models
Please make sure this software has been installed.

Product selection

Model
Motor Position
Position of Terminal Box
0
Potentiometer
Brake Motor
No
Antirotation Device
Rear end
Front end
Encoder
No of limit switches
0
Limit Switch Positions
without
Stroke (mm)
Piston Rod extended (mm)
Position FCE / FCM left (mm)
Position FCE / FCM right (mm)

Contact the supplier

T.E.A.

T.E.A.

The experts in drive and linear motion systems

Google Map