1

Actuator HG30, 230 V - 50 Hz, max. Lifting Force 500 N

Manufacturer T.E.A. TECHNIK s.r.o. - Czech Republic
Description Actuator HG30, 230 V - 50 Hz, axial moved Piston Rod, max. Lifting Force 500 N
Reference HG30/80
Product selection
Selector Order no. Max pull/push force Stroke Lenght (mm)
1 HG30/80 500 N / 250 N 80
2 HG30/300 500 N / 250 N 300
3 HG30/500 500 N / 250 N 500
4 HG30/750 500 N / 250 N 750
Order no.
Max pull/push force
Stroke Lenght (mm)
Contact the supplier
T.E.A. TECHNIK s.r.o. - Czech Republic The experts in drive and linear motion systems
T.E.A. Technik s.r.o.