SFP/SFP+/zSFP+

Manufacturer TE Connectivity
Description zSFP+ STACKED 2X1 RECEPTACLE ASSEMBLY
Part Number 1-2198318-9
URL http://www.te.com/usa-en/product-1-2198318-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series zSFP+/SFP28
PCB Thickness (Recommended) [mm] 1.5
Centerline (Pitch) [mm] .8
Tail Length [mm] 1.8
Connector System Cable-to-Board
Number of Ports 2
For Use With Pluggable I/O Products zSFP+ SMT Connector
Number of Positions 40
Termination Method to Printed Circuit Board Through Hole - Press-Fit
Included Heat Sink No
Lightpipe Style Standard
Product Type Cage Assembly with Integrated Connector
Connector & Contact Terminates To Printed Circuit Board
Port Matrix Configuration 2 x 1
Form Factor zSFP+(SFP28)
Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
Pluggable I/O Applications zSFP+ Thermally Enhanced
UL Flammability Rating UL 94V-0
Cage Type Stacked
EMI Containment Feature Type External Springs
PCB Mounting Style Through Hole Press-Fit
Connector Mounting Type Board Mount
Packaging Method Tray
Sealable No
Circuit Application Signal
Cage Material Nickel Silver Alloy
Lightpipe Configuration Three
Integrated Lightpipes Yes
Included Lightpipe Yes
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] Centerline (Pitch) [mm] Tail Length [mm] Connector System Number of Ports For Use With Pluggable I/O Products Number of Positions Termination Method to Printed Circuit Board Included Heat Sink Lightpipe Style Product Type Connector & Contact Terminates To Port Matrix Configuration Form Factor Contact Mating Area Plating Material Pluggable I/O Applications UL Flammability Rating Cage Type EMI Containment Feature Type PCB Mounting Style Connector Mounting Type Packaging Method Sealable Circuit Application Cage Material Lightpipe Configuration Integrated Lightpipes Included Lightpipe
1 1-2198318-9 zSFP+ STACKED 2X1 RECEPTACLE ASSEMBLY Buy Now zSFP+/SFP28 1.5 .8 1.8 Cable-to-Board 2 zSFP+ SMT Connector 40 Through Hole - Press-Fit No Standard Cage Assembly with Integrated Connector Printed Circuit Board 2 x 1 zSFP+(SFP28) Gold or Gold Flash over Palladium Nickel zSFP+ Thermally Enhanced UL 94V-0 Stacked External Springs Through Hole Press-Fit Board Mount Tray No Signal Nickel Silver Alloy Three Yes Yes
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
Centerline (Pitch) [mm]
Tail Length [mm]
Connector System
Number of Ports
For Use With Pluggable I/O Products
Number of Positions
Termination Method to Printed Circuit Board
Included Heat Sink
Lightpipe Style
Product Type
Connector & Contact Terminates To
Port Matrix Configuration
Form Factor
Contact Mating Area Plating Material
Pluggable I/O Applications
UL Flammability Rating
Cage Type
EMI Containment Feature Type
PCB Mounting Style
Connector Mounting Type
Packaging Method
Sealable
Circuit Application
Cage Material
Lightpipe Configuration
Integrated Lightpipes
Included Lightpipe
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.