2

QSFP/QSFP+/zQSFP+

Manufacturer TE Connectivity
Description zQSFP+ connector assembly
Part Number 1551920-2
URL http://www.te.com/usa-en/product-1551920-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series zQSFP+/QSFP28
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 30
PCB Thickness (Recommended) [mm] 1.45
PCB Thickness (Recommended) [in] .057
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] .8
Centerline (Pitch) [in] .0315
Contact Current Rating (Max) [A] .5
Data Rate (Max) [Gb/s] 25
Product Type Connector
Form Factor zQSFP+
Contact Mating Area Plating Material Gold
Packaging Method Reel
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 38
Sealable No
Termination Method to Printed Circuit Board Surface Mount
PCB Contact Termination Area Plating Material Tin
Included Heat Sink No
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Data Rate (Max) [Gb/s] Product Type Form Factor Contact Mating Area Plating Material Packaging Method UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Termination Method to Printed Circuit Board PCB Contact Termination Area Plating Material Included Heat Sink
1 1551920-2 zQSFP+ connector assembly Buy Now zQSFP+/QSFP28 .76 30 1.45 .057 -40 – 85 -40 – 185 .8 .0315 .5 25 Connector zQSFP+ Gold Reel UL 94V-0 Printed Circuit Board Board Mount Signal Cable-to-Board 38 No Surface Mount Tin No
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Data Rate (Max) [Gb/s]
Product Type
Form Factor
Contact Mating Area Plating Material
Packaging Method
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Termination Method to Printed Circuit Board
PCB Contact Termination Area Plating Material
Included Heat Sink
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.