Heat Sinks

Manufacturer TE Connectivity
Description XFP. MSA HEATSINK 10mm TALL
Part Number 1963850-2
URL http://www.te.com/usa-en/product-1963850-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series XFP
Height [mm] 10
Height [in] .394
Width [mm] 18
Power [W] 15
Product Type Heat Sink
Accessory Type Clip
Material Cold-Forged Aluminum
Plating Material Electroless Nickel
Device Type XFP
Fin Style Pin Fin
Number of Fins 72
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Width [mm] Power [W] Product Type Accessory Type Material Plating Material Device Type Fin Style Number of Fins
1 1963850-2 XFP. MSA HEATSINK 10mm TALL Buy Now XFP 10 .394 18 15 Heat Sink Clip Cold-Forged Aluminum Electroless Nickel XFP Pin Fin 72
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Width [mm]
Power [W]
Product Type
Accessory Type
Material
Plating Material
Device Type
Fin Style
Number of Fins
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.