Manufacturer TE Connectivity
Description XFP KIT W/CAGE, CLIP, HEAT SINK
Part Number 2170044-1
URL http://www.te.com/usa-en/product-2170044-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series XFP
Tail Length [mm] 2.05
Tail Length [in] .081
Heat Sink Height [mm] 8
Heat Sink Height [in] .315
Data Rate (Max) [Gb/s] 10
Product Type Cage Assembly
Number of Ports 1
Form Factor XFP
Packaging Method Box & Tray
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Sealable Yes
Termination Method to Printed Circuit Board Through Hole - Press-Fit
Heat Sink Application Yes
Heat Sink Compatible Yes
Heat Sink Finish Anodized Black
Heat Sink Style Custom
Included Heat Sink Yes
Included Lightpipe No
PCB Mounting Style Double-Sided (Belly-to-Belly)
Heat Sink Height Class Custom
Port Matrix Configuration 1 x 1
Product Line XFP
Cage Material Copper Alloy
Cage Plating Material Tin
Cage Type Single
For Use With Pluggable I/O Products XFP Connector / XFP Cable Plug
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Tail Length [mm] Tail Length [in] Heat Sink Height [mm] Heat Sink Height [in] Data Rate (Max) [Gb/s] Product Type Number of Ports Form Factor Packaging Method Connector & Contact Terminates To Connector Mounting Type Sealable Termination Method to Printed Circuit Board Heat Sink Application Heat Sink Compatible Heat Sink Finish Heat Sink Style Included Heat Sink Included Lightpipe PCB Mounting Style Heat Sink Height Class Port Matrix Configuration Product Line Cage Material Cage Plating Material Cage Type For Use With Pluggable I/O Products
1 2170044-1 XFP KIT W/CAGE, CLIP, HEAT SINK Buy Now XFP 2.05 .081 8 .315 10 Cage Assembly 1 XFP Box & Tray Printed Circuit Board Board Mount Yes Through Hole - Press-Fit Yes Yes Anodized Black Custom Yes No Double-Sided (Belly-to-Belly) Custom 1 x 1 XFP Copper Alloy Tin Single XFP Connector / XFP Cable Plug
Part Number
Description
Buy Now
Series
Tail Length [mm]
Tail Length [in]
Heat Sink Height [mm]
Heat Sink Height [in]
Data Rate (Max) [Gb/s]
Product Type
Number of Ports
Form Factor
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Sealable
Termination Method to Printed Circuit Board
Heat Sink Application
Heat Sink Compatible
Heat Sink Finish
Heat Sink Style
Included Heat Sink
Included Lightpipe
PCB Mounting Style
Heat Sink Height Class
Port Matrix Configuration
Product Line
Cage Material
Cage Plating Material
Cage Type
For Use With Pluggable I/O Products
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.