Compression Connectors

Manufacturer TE Connectivity
Description XCT 185-12 - 921870-000 - SIML-0-0709822-2
Part Number 709822-2
URL http://www.te.com/usa-en/product-709822-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series XCT
Also Known As (Marketing Alias) 921870-000
Also Known As (Marketing Alias) #2 SIML-0-0709822-2
Voltage Class [kV] = 1
Conductor Cross-Section [mm²] 185
Type Terminal Lug
Technology Crimp
Standards Designed to Meet NFC 20-130 Requirements
Product Availability EMEA
Material Copper
Conductor Material Copper
Barrel Type Standard
Compact Format No
Copper Palm Yes
Crimp Type Hexagonal or Indent Crimping
Indoor Use Yes
Outdoor Use Yes
Palm Hole Diameter 12
Number of Holes 1
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Voltage Class [kV] Conductor Cross-Section [mm²] Type Technology Standards Product Availability Material Conductor Material Barrel Type Compact Format Copper Palm Crimp Type Indoor Use Outdoor Use Palm Hole Diameter Number of Holes
1 709822-2 XCT 185-12 - 921870-000 - SIML-0-0709822-2 Buy Now XCT 921870-000 SIML-0-0709822-2 = 1 185 Terminal Lug Crimp Designed to Meet NFC 20-130 Requirements EMEA Copper Copper Standard No Yes Hexagonal or Indent Crimping Yes Yes 12 1
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Voltage Class [kV]
Conductor Cross-Section [mm²]
Type
Technology
Standards
Product Availability
Material
Conductor Material
Barrel Type
Compact Format
Copper Palm
Crimp Type
Indoor Use
Outdoor Use
Palm Hole Diameter
Number of Holes
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.