Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description WTB 1.25 PITCH 30U" GLD
Part Number 3-1734260-2
URL http://www.te.com/usa-en/product-3-1734260-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HPI
Centerline (Pitch) [mm] 1.25
Connector System Wire-to-Board
UL Flammability Rating UL 94V-0
Contact Type Pin
Number of Positions 2
Packaging Method Reel
Housing Material High Temperature Thermoplastic
Header Type Partially Shrouded
Contact Mating Area Plating Material Nickel
Mating Retention Without
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Number of Rows 1
PCB Mount Alignment Without
PCB Mounting Style Surface Mount
Sealable No
PCB Mount Orientation Vertical
Housing Color Natural
Product selection
Selector Part Number Description Buy Now Series Document 1 Document 2 Document 3 Document 4 Centerline (Pitch) [mm] Connector System UL Flammability Rating Contact Type Number of Positions Packaging Method Housing Material Header Type Contact Mating Area Plating Material Mating Retention PCB Mount Retention Connector & Contact Terminates To Number of Rows PCB Mount Alignment PCB Mounting Style Connector Mounting Type Sealable PCB Mount Orientation Housing Color
1 3-1734260-2 WTB 1.25 PITCH 30U" GLD Buy Now HPI 3D PDF MD_3-1734260-2_011120162227_dmtec Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 2 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
7 3-1734260-3 WTB 1.25 PTH 30U" GLD 3 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 3 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
8 3-1734260-4 WTB 1.25 PTH 30U" GLD 4 POS Buy Now HPI 3D PDF MD_3-1734260-4_051320141021_dmtec Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 4 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
9 3-1734260-5 WTB 1.25 PTH 30U" GLD 5 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 5 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
10 3-1734260-6 WTB 1.25 PTH 30U" GLD 6 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 6 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
11 3-1734260-7 WTB 1.25 PTH 30U" GLD 7 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 7 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
12 3-1734260-8 WTB 1.25 PTH 30U" GLD 8 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 8 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
13 3-1734260-9 WTB 1.25 PTH 30U" GLD 9 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 9 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
14 4-1734260-0 WTB 1.25 PTH 30U" GLD 10 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 10 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount Board Mount No Vertical Natural
2 4-1734260-1 WTB 1.25 PTH 30U" GLD 11 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 11 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
3 4-1734260-2 WTB 1.25 PTH 30U" GLD 12 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 12 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
4 4-1734260-3 WTB 1.25 PTH 30U" GLD 13 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 13 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
5 4-1734260-4 WTB 1.25 PTH 30U" GLD 14 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 14 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
6 4-1734260-5 WTB 1.25 PTH 30U" GLD 15 POS Buy Now HPI 3D PDF Wire To Board Connector WIRE TO BOARD MALE HEADER, 1.25MM PITCH, SMT STRAIGHT TYPE. 1.25 Wire-to-Board UL 94V-0 Pin 15 Reel High Temperature Thermoplastic Partially Shrouded Nickel Without With Printed Circuit Board 1 Without Surface Mount No Vertical Natural
Part Number
Description
Buy Now
Series
Document 1
Document 2
Document 3
Document 4
Centerline (Pitch) [mm]
Connector System
UL Flammability Rating
Contact Type
Number of Positions
Packaging Method
Housing Material
Header Type
Contact Mating Area Plating Material
Mating Retention
PCB Mount Retention
Connector & Contact Terminates To
Number of Rows
PCB Mount Alignment
PCB Mounting Style
Connector Mounting Type
Sealable
PCB Mount Orientation
Housing Color
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.