TE Connectivity
By TE Connectivity

Wire-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description TMN2N025SC2TM018T = M32139/04-D11TNS - TMN2N025SC2TM018T
Part Number 2-1925224-1
Also Known As (Marketing Alias) TMN2N025SC2TM018T
Centerline (Pitch) [INCH] .025
Centerline (Pitch) [MM] .64
Number of Rows 2
Number of Positions 25
Housing Material Aluminum
CAD models
Share

Product selection

Index Selector Part Number Description Buy Now Also Known As (Marketing Alias) Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Number of Rows Number of Positions Housing Material
1 1 2-1925224-1 TMN2N025SC2TM018T = M32139/04-D11TNS - TMN2N025SC2TM018T Buy Now TMN2N025SC2TM018T .025 .64 2 25 Aluminum
2 2 2-1925224-3 TMN2N025SC2TM036T = M32139/04-D12TNS - TMN2N025SC2TM036T Buy Now TMN2N025SC2TM036T .025 .64 2 25 Aluminum