Other Hard Wired Boxes

Manufacturer TE Connectivity
Description WIRED FUSE AND RELAY BOX FOR ENGINE COMP
Part Number 1745062-1
URL http://www.te.com/usa-en/product-1745062-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Voltage [V] 24
Operating Temperature (Max) [°C] 85
Operating Temperature (Max) [°F] 185
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Relay Type Mini Relay
Sealable Yes
Component Type Fuse Holder
Secondary Locking Yes
Terminal Primary Locking Feature Locking Lance
Fuse Type Miniature Fuse
Product selection
Selector Part Number Description Buy Now Operating Voltage [V] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Operating Temperature Range [°C] Operating Temperature Range [°F] Relay Type Sealable Component Type Secondary Locking Terminal Primary Locking Feature Fuse Type
1 1745062-1 WIRED FUSE AND RELAY BOX FOR ENGINE COMP Buy Now 24 85 185 -40 – 85 -40 – 185 Mini Relay Yes Fuse Holder Yes Locking Lance Miniature Fuse
Part Number
Description
Buy Now
Operating Voltage [V]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Relay Type
Sealable
Component Type
Secondary Locking
Terminal Primary Locking Feature
Fuse Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.