Rings & Spades

Manufacturer TE Connectivity
Description WIRE TERM RING TNG PIDG 12-10 - E99746-000
Part Number 130171
URL http://www.te.com/usa-en/product-130171.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Also Known As (Marketing Alias) E99746-000
Wire Insulation Diameter (Max) [mm] 6.35
Wire Insulation Diameter (Max) [in] .248
Wire Insulation Diameter [mm] 3.81 – 6.35
Wire Insulation Diameter [in] .15 – .25
Wire Size [CMA] 5180 – 13100
Material Thickness [mm] .99
Material Thickness [in] .039
Overall Length [mm] 27.68
Overall Length [in] 1.09
Operating Temperature Range [°C] 105
Wire Size [mm²] 2.62 – 6.64
Wire Size [AWG] 12 – 10
Stud Diameter [mm] 5.25
Stud Diameter [in] .207
Tongue Thickness [in] .039
Barrel Inside Diameter [mm] 6.4262
Barrel Inside Diameter [in] .253
Terminal Type Ring Tongue
Government Qualified No
Stud Size M5
Packaging Method Loose Piece
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Closed Barrel
Sealable No
Support Style Insulation Support
Plating Material Tin
Insulated Yes
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Military Part Class Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 130171 WIRE TERM RING TNG PIDG 12-10 - E99746-000 Buy Now PIDG E99746-000 6.35 .248 3.81 – 6.35 .15 – .25 5180 – 13100 .99 .039 27.68 1.09 105 2.62 – 6.64 12 – 10 5.25 .207 .039 6.4262 .253 Ring Tongue No M5 Loose Piece Straight With Straight Closed Barrel No Insulation Support Tin Yes Regular Wire No
12 130203 PIDG RING - A65258-000 - SIML-0-0130203-0 Buy Now PIDG A65258-000 SIML-0-0130203-0 6.4 .252 3.8 – 6.4 .15 – .25 5180 – 13100 1 .039 33.8 1.331 105 221 2.62 – 6.64 12 – 10 5.2 .2047 1 .039 6.4 .252 Ring Tongue No M5 Loose Piece Straight With Straight Closed Barrel No Non-Insulation Support Tin Yes Ring Tongue Regular Wire No
21 1-324918-0 TERMINAL,PIDG R 12-10 10 Buy Now 5.84 .23 3.81 – 5.84 .15 – .23 5180 – 13100 1.02 .04 26.72 1.052 105 221 2.62 – 6.64 12 – 10 5 .197 1.02 .04 Ring Tongue No #10 Tape Mounted Straight With Offset Closed Barrel No Insulation Support Copper Yes Ring Tongue Regular Wire No
22 1-32883-0 TERMINAL,PIDG R 12-10 10 Buy Now PIDG 5.84 .23 3.81 – 5.84 .15 – .23 5180 – 13100 1.02 .04 26.54 1.045 3 – 6 12 – 10 5 .197 1.02 .04 Ring Tongue No #10 Tape Mounted With Straight Closed Barrel Insulation Support Copper Yes Regular Wire No
23 2-130171-1 PIDG RING. Buy Now 6.3 .248 3.8 – 6.4 .15 – .252 5180 – 13100 .99 .039 27.68 1.09 105 221 2.62 – 6.64 12 – 10 5.25 .207 .99 .039 6.42 .253 Ring Tongue No M5 Tape Mounted Straight With Offset Closed Barrel No Insulation Support Tin Yes Ring Tongue Regular Wire No
24 2-324075-1 TERMINAL,PIDG R 26-22 10 Buy Now 2.08 .082 .05 – .082 202 – 810 18.8 .7402 .1 – .4 26 – 22 5 .19 .46 .018 Ring Tongue Yes #10 Tape Mounted Straight With Straight Closed Barrel Class II No Insulation Support Copper Yes Regular Wire No
25 2-35109-1 PIDG 12-10 R 10; TAPE - 1139542 - 1140297 Buy Now 1139542 1140297 6.35 .25 3.81 – 6.35 .15 – .25 5180 – 13100 .99 .039 27.5 1.08 105 221 2.62 – 6.64 12 – 10 5 .197 .99 .039 Ring Tongue Yes #10 Tape Mounted Straight With Offset Closed Barrel Class II No Insulation Support Copper Yes Ring Tongue Regular Wire No
26 2-35364-1 PIDG 12-10 R 10; TAPE Buy Now 7.62 .3 4.32 – 7.62 .17 – .3 5180 – 13100 1.07 .042 29.77 1.17 105 221 2.62 – 6.64 12 – 10 5 .197 1.07 .042 Ring Tongue No #10 Tape Mounted Straight With Offset Closed Barrel No Insulation Support Copper Yes Ring Tongue Regular Wire No
27 2-36161-2 TERMINAL,PIDG R 12-10 10 - 402624795 Buy Now 402624795 5.84 .23 3.81 – 5.84 .15 – .23 5180 – 13100 .99 .039 27.51 1.083 105 221 2.62 – 6.64 12 – 10 5 .197 .99 .039 Ring Tongue Yes #10 Tape Mounted Straight With Offset Closed Barrel Class II No Insulation Support Tin Yes Ring Tongue Regular Wire No
2 2-36161-3 TERMINAL,PIDG R IR 12 10 Buy Now PIDG 5.08 .2 2.41 – 5.08 .095 – .2 5180 – 13100 .99 .039 29.16 1.148 105 221 2.62 – 6.64 12 5 .197 .99 .039 Ring Tongue Yes #10 Loose Piece Straight With Offset Closed Barrel Class I No Insulation Restriction Copper Yes Ring Tongue Regular Wire No
3 2-36161-4 TERMINAL,PIDG R IR 10 10 Buy Now PIDG 5.08 .2 3.02 – 5.08 .119 – .2 5180 – 13100 .99 .039 29.16 1.148 105 221 2.62 – 6.64 10 5 .197 .99 .039 Ring Tongue Yes #10 Loose Piece Straight With Offset Closed Barrel Class I No Insulation Restriction Tin Yes Ring Tongue Regular Wire No
4 2-36161-5 TERMINAL,PIDG R IR 12 6 Buy Now PIDG 5.08 .2 2.41 – 5.08 .095 – .2 5180 – 13100 .99 .039 29.16 1.148 105 221 2.62 – 6.64 12 3.68 .145 .99 .039 Ring Tongue Yes M3.5 Loose Piece Straight With Offset Closed Barrel Class I No Insulation Restriction Copper Yes Ring Tongue Regular Wire No
5 2-36161-6 TERMINAL,PIDG R IR 10 6 Buy Now PIDG 5.08 .2 3.02 – 5.08 .119 – .2 5180 – 13100 .99 .039 29.16 1.148 105 2.62 – 6.64 10 3.68 .145 .99 .039 5.97 – 6.05 .235 – .238 Ring Tongue Yes #6 Loose Piece Straight With Straight Closed Barrel Class I No Insulation Restriction Copper Yes Regular Wire No
6 2-36161-8 TERMINAL,PIDG R IR 10 10 Buy Now 5.08 .2 3.02 – 5.08 .119 – .2 5180 – 13100 .99 .039 29.16 1.148 105 2.62 – 6.64 10 5 .197 .99 .039 5.97 – 6.05 .235 – .238 Ring Tongue Yes #10 Tape Mounted Straight With Straight Closed Barrel Class II No Insulation Restriction Tin Yes Regular Wire No
7 324075 TERMINAL,PIDG R 26-22 10 - 1134503 Buy Now PIDG 1134503 2.08 .082 1.27 – 2.08 .05 – .082 202 – 810 .46 .018 18.8 .7402 .129 – .326 26 – 22 5 .197 .46 .018 Ring Tongue Yes #10 Loose Piece Straight With Straight Closed Barrel Class II No Insulation Support Tin Yes Regular Wire No
8 324918 TERMINAL,PIDG R 12-10 10 - AMPS-0-0324918-0 - E22648-000 Buy Now PIDG AMPS-0-0324918-0 E22648-000 5.84 .2299 3.81 – 5.84 .15 – .23 5180 – 13100 26.72 1.052 105 2.62 – 6.64 12 – 10 5 .197 1.02 .04 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel No Insulation Support Tin Yes Regular Wire No
9 32883 TERMINAL,PIDG R 12-10 10 - 2-14492-1100 - 4-16211-9894 Buy Now PIDG 2-14492-1100 4-16211-9894 5.84 .23 3.81 – 5.84 .15 – .23 5180 – 13100 1.02 .04 26.54 1.045 3 – 6 12 – 10 5 .197 1.02 .04 Ring Tongue No #10 Loose Piece With Straight Closed Barrel Insulation Support Tin Yes Regular Wire No
10 35364 TERMINAL,PIDG R 12-10 10 Buy Now PIDG 7.62 .3 4.318 – 7.62 5180 – 13100 1.07 .042 29.77 1.17 105 2.62 – 6.64 12 – 10 5 .197 1.07 .042 8 .315 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel No Insulation Support Copper Yes Regular Wire No
11 36161 TERMINAL,PIDG R 12-10 10 - AMP-0-0036161-0 - E87226-000 Buy Now PIDG AMP-0-0036161-0 E87226-000 5.84 .23 3.81 – 5.84 .15 – .23 5180 – 13100 .99 .039 27.51 1.083 105 2.62 – 6.64 12 – 10 5 .197 .99 .039 5.97 – 6.05 .235 – .238 Ring Tongue Yes #10 Loose Piece Straight With Straight Closed Barrel Class I No Insulation Support Tin Yes Regular Wire No
13 54312-1 TERMINAL,PIDG R 26-24 10 Buy Now PIDG 2.67 .105 1.27 – 2.67 .05 – .105 238 – 475 .686 .027 21.92 .863 105 221 .12 – .24 26 4.82 .19 .686 .027 Ring Tongue Yes #10 Loose Piece Straight With Offset Closed Barrel Class I No Insulation Support Copper Yes Ring Tongue Regular Wire No
14 54312-2 TERMINAL,PIDG R 26-24 10 Buy Now 2.67 .105 1.27 – 2.67 .05 – .105 238 – 475 .686 .027 21.92 .863 105 221 .12 – .24 26 4.82 .19 .686 .027 Ring Tongue Yes #10 Tape Mounted Straight With Offset Closed Barrel Class II No Insulation Support Tin Yes Ring Tongue Regular Wire No
15 696424-6 TERMINAL,PIDG PVF2 R 12-10 10 Buy Now PIDG 5.84 .23 3.81 – 5.84 .15 – .23 6654 – 12066 .99 .039 27.61 1.088 150 302 2.62 – 6.64 12 – 10 5 .197 .99 .039 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel Class II No Insulation Support Copper Yes Ring Tongue Regular Wire No
16 8-324075-1 TERMINAL,PIDG R 26-22 10 Buy Now PIDG 2.08 .082 1.27 – 2.08 .05 – .082 202 – 810 .46 .018 18.8 .7402 .129 – .326 26 – 22 5 .197 .46 .018 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel No Insulation Support Copper Yes Regular Wire No
17 8-324918-2 TERMINAL,PIDG R 12-10 10 - A58188-000 - AMPS-8-0324918-2 Buy Now PIDG A58188-000 AMPS-8-0324918-2 5.84 .2299 3.81 – 5.84 .15 – .23 5180 – 13100 26.72 1.052 105 2.62 – 6.64 12 – 10 5 .197 1.02 .04 Ring Tongue No #10 Box Straight With Straight Closed Barrel No Insulation Support Tin Yes Regular Wire No
18 8-35109-0 TERMINAL,PIDG R 12-10 10 Buy Now PIDG 6.35 .25 3.81 – 6.35 5180 – 13100 .99 .039 27.51 1.08 105 2.62 – 6.64 12 – 10 5 .197 .99 .039 6.4 .252 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel No Insulation Support Copper Yes Regular Wire No
19 8-36161-0 TERMINAL,PIDG R 12-10 10 Buy Now PIDG 5.84 .23 3.81 – 5.84 .15 – .23 5180 – 13100 .99 .039 27.51 1.083 105 2.62 – 6.64 12 – 10 5 .197 .99 .039 5.97 – 6.05 .235 – .238 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel No Insulation Support Copper Yes Regular Wire No
20 8-36161-2 TERMINAL,PIDG R 12-10 10 Buy Now PIDG 5.84 .23 3.81 – 5.84 .15 – .23 5180 – 13100 .99 .039 27.51 1.083 105 2.62 – 6.64 12 – 10 5 .197 .99 .039 5.97 – 6.05 .235 – .238 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel No Insulation Restriction Copper Yes Regular Wire No
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Military Part Class
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 2-36161-2
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 2-36161-3
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 2-36161-4
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 2-36161-5
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 2-36161-6
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 324075
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 324918
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 32883
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 35364
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 36161
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 54312-1
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 8-324075-1
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 8-324918-2
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 8-35109-0
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 8-36161-0
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 8-36161-2
TERMINAL RING TONGUE, PIDG, WIRE SIZE 12-10 AWG - 130171
TERMINAL RING TONGUE, PIDG, WIRE SIZE 12-10 AWG - 2-130171-1
TERMINAL RING TONGUE, PIDG, WIRE SIZE 12-10 - 130203
3D PDF - 130203
3D PDF - 1-324918-0
3D PDF - 1-32883-0
PIDG TERMINALS & SPLICES Quick Reference Guide - 130171
PIDG TERMINALS & SPLICES Quick Reference Guide - 324075
PIDG TERMINALS & SPLICES Quick Reference Guide - 324918
PIDG TERMINALS & SPLICES Quick Reference Guide - 32883
PIDG TERMINALS & SPLICES Quick Reference Guide - 36161
PIDG TERMINALS & SPLICES Quick Reference Guide - 54312-1
3D PDF - 2-324075-1
WIRE TERMINAL PIDG - RING TONGUE WIRE SIZE: 26-22 - 2-324075-1
WIRE TERMINAL PIDG - RING TONGUE WIRE SIZE: 26-22 - 324075
WIRE TERMINAL PIDG - RING TONGUE WIRE SIZE: 26-22 - 8-324075-1
3D PDF - 324075
WIRE TERMINAL P.I.D.G RING TONGUE WIRE SIZE 12-10 - 1-324918-0
WIRE TERMINAL P.I.D.G RING TONGUE WIRE SIZE 12-10 - 324918
WIRE TERMINAL P.I.D.G RING TONGUE WIRE SIZE 12-10 - 8-324918-2
3D PDF - 324918
WIRE TEMINAL P.I.D.G RING TONGUE WIRE SIZE: 12-10 - 1-32883-0
WIRE TEMINAL P.I.D.G RING TONGUE WIRE SIZE: 12-10 - 32883
3D PDF - 32883
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 2-35109-1
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 8-35109-0
TERMINAL, RING TONGUE, PIDG WIRE SIZE, 12-10 AWG - 2-35364-1
TERMINAL, RING TONGUE, PIDG WIRE SIZE, 12-10 AWG - 35364
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 2-36161-2
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 2-36161-3
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 2-36161-4
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 2-36161-5
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 2-36161-6
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 2-36161-8
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 36161
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 8-36161-0
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 12-10 AWG - 8-36161-2
LARGE EXPANSION PRODUCTS (FOR WIRE INSTULATION WITH 1/16'' AND 5/64'' WA - 2-35364-1
LARGE EXPANSION PRODUCTS (FOR WIRE INSTULATION WITH 1/16'' AND 5/64'' WA - 35364
AMP PIDG Terminals per MIL-T-7928 - 36161
AMP PIDG Nylon Terminals per MIL-T- 7928G - 36161
TERMINAL, NYLON PIDG, RING TONGUE; WIRE SIZE 26-24 - 54312-1
TERMINAL, NYLON PIDG, RING TONGUE; WIRE SIZE 26-24 - 54312-2
TERMINAL, RING TONGUE, PVF2 , P.I.D.G. WIRE SIZE: 12-10 AWG - 696424-6
RADIATION_RESISTANT_PRE-INSULATED_TERMINALS_SPLICES - 696424-6
3D PDF - 8-324075-1
3D PDF - 8-324918-2
PIDG TERMINALS AND SPLICES - 1-324918-0
PIDG TERMINALS AND SPLICES - 1-32883-0
PIDG TERMINALS AND SPLICES - 2-35109-1
PIDG TERMINALS AND SPLICES - 2-35364-1
PIDG TERMINALS AND SPLICES - 324918
PIDG TERMINALS AND SPLICES - 32883
PIDG TERMINALS AND SPLICES - 35364
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 130171
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 324075
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 324918
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 32883
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 35364
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 36161
3D PDF - 130171
3D PDF - 2-130171-1
3D PDF - 2-35109-1
3D PDF - 2-35364-1
3D PDF - 2-36161-2
3D PDF - 2-36161-3
3D PDF - 2-36161-4
3D PDF - 2-36161-5
3D PDF - 2-36161-6
3D PDF - 2-36161-8
3D PDF - 35364
3D PDF - 36161
3D PDF - 54312-1
3D PDF - 54312-2
3D PDF - 696424-6
3D PDF - 8-35109-0
3D PDF - 8-36161-0
3D PDF - 8-36161-2
MD_130171_032820181246_dmtec - 130171
MD_1-324918-0_09192014719_dmtec - 1-324918-0
MD_2-35109-1_06112018132_dmtec - 2-35109-1
MD_2-35364-1_04162011138 - 2-35364-1
MD_2-36161-2_080120181443_dmtec - 2-36161-2
MD_2-36161-3_1016201749_dmtec - 2-36161-3
MD_2-36161-4_05022015519_dmtec - 2-36161-4
MD_2-36161-5_03312017229_dmtec - 2-36161-5
MD_2-36161-6_05022015440_dmtec - 2-36161-6
MD_2-36161-8_05022015520_dmtec - 2-36161-8
TERMINAL,PIDG R 26-22 10 - 324075
MD_324918_070620171219_dmtec - 324918
MD_32883_070620142138_dmtec - 32883
MD_35364_04212016258_dmtec - 35364
MD_36161_05022015531_dmtec - 36161
MD_8-36161-2_05022015516_dmtec - 8-36161-2
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 130171
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 130203
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 36161
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 1-324918-0
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 1-32883-0
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-35109-1
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-35364-1
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-36161-2
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-36161-3
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-36161-4
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-36161-5
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-36161-6
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 324918
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 32883
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 35364
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 36161
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 8-36161-2
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.