Automotive Connector Locks & Position Assurance

Manufacturer TE Connectivity
Description WEDGE LOCK - ZPF000000000131484
Part Number WP-4P
URL http://www.te.com/usa-en/product-WP-4P.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH DTP,DT
Also Known As (Marketing Alias) ZPF000000000131484
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Accessory Type TPA (Terminal Position Assurance)
Color Orange
UL Flammability Rating UL 94-HB
Material PBT GF
Connector System Wire-to-Wire
Number of Positions 4
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Color UL Flammability Rating Material Connector System Number of Positions Serviceable
1 WP-4P WEDGE LOCK - ZPF000000000131484 Buy Now DEUTSCH DTP,DT ZPF000000000131484 -55 – 125 -67 – 257 TPA (Terminal Position Assurance) Orange UL 94-HB PBT GF Wire-to-Wire 4 Yes
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Color
UL Flammability Rating
Material
Connector System
Number of Positions
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.