Automotive Connector Locks & Position Assurance

Manufacturer TE Connectivity
Description WEDGE LOCK - W6S-AS - ZPF000000000131456
Part Number W6S
URL http://www.te.com/usa-en/product-W6S.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DT
Also Known As (Marketing Alias) W6S-AS
Also Known As (Marketing Alias) #2 ZPF000000000131456
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Accessory Type TPA (Terminal Position Assurance)
Color Orange
Packaging Method Box
Packaging Quantity 3500
UL Flammability Rating UL 94-HB
Material PA GF
Connector System Wire-to-Board
Number of Positions 6
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Color Packaging Method Packaging Quantity UL Flammability Rating Material Connector System Number of Positions Serviceable
1 W6S WEDGE LOCK - W6S-AS - ZPF000000000131456 Buy Now DT W6S-AS ZPF000000000131456 -55 – 125 -67 – 257 TPA (Terminal Position Assurance) Orange Box 3500 UL 94-HB PA GF Wire-to-Board 6 Yes
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Color
Packaging Method
Packaging Quantity
UL Flammability Rating
Material
Connector System
Number of Positions
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.