Automotive Connector Locks & Position Assurance

Manufacturer TE Connectivity
Description WEDGE LOCK - $$W2S-P012 - 820P-37547 - W2S-P012-AS - W2S-P012-E - W2S-P012-L - W2S-P012-LD - W2S-P012-LS - W2S-P012-M - W2S-P012-MS - ZPF000000000131425
Part Number W2S-P012
URL http://www.te.com/usa-en/product-W2S-P012.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DT
Also Known As (Marketing Alias) $$W2S-P012
Also Known As (Marketing Alias) #2 820P-37547
Also Known As (Marketing Alias) #3 W2S-P012-AS
Also Known As (Marketing Alias) #4 W2S-P012-E
Also Known As (Marketing Alias) #5 W2S-P012-L
Also Known As (Marketing Alias) #6 W2S-P012-LD
Also Known As (Marketing Alias) #7 W2S-P012-LS
Also Known As (Marketing Alias) #8 W2S-P012-M
Also Known As (Marketing Alias) #9 W2S-P012-MS
Also Known As (Marketing Alias) #10 ZPF000000000131425
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Accessory Type TPA (Terminal Position Assurance)
Color Green
UL Flammability Rating UL 94-HB
Material PBT GF
Connector System Wire-to-Wire
Number of Positions 2
Serviceable Yes
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Also Known As (Marketing Alias) #6 Also Known As (Marketing Alias) #7 Also Known As (Marketing Alias) #8 Also Known As (Marketing Alias) #9 Also Known As (Marketing Alias) #10 Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Color UL Flammability Rating Material Connector System Number of Positions Serviceable
1 W2S-P012 WEDGE LOCK - $$W2S-P012 - 820P-37547 - W2S-P012-AS - W2S-P012-E - W2S-P012-L - W2S-P012-LD - W2S-P012-LS - W2S-P012-M - W2S-P012-MS - ZPF000000000131425 Buy Now DT $$W2S-P012 820P-37547 W2S-P012-AS W2S-P012-E W2S-P012-L W2S-P012-LD W2S-P012-LS W2S-P012-M W2S-P012-MS ZPF000000000131425 -55 – 125 -67 – 257 TPA (Terminal Position Assurance) Green UL 94-HB PBT GF Wire-to-Wire 2 Yes
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Also Known As (Marketing Alias) #6
Also Known As (Marketing Alias) #7
Also Known As (Marketing Alias) #8
Also Known As (Marketing Alias) #9
Also Known As (Marketing Alias) #10
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Color
UL Flammability Rating
Material
Connector System
Number of Positions
Serviceable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.