RF Connectors

Manufacturer TE Connectivity
Description VERTICAL JACK, BNC PCB
Part Number 226993-1
URL http://www.te.com/usa-en/product-226993-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OEG Miniature Relay PCF,PCH
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Operating Frequency [GHz] 4
Impedance [O] 50
Height Above PC Board [mm] 34.93
Height Above PC Board [in] 1.375
PCB Tail Length [mm] 5.72
PCB Tail Length [in] .225
RF Connector Mated Outer Diameter (Approximate) [mm] 14.529
RF Connector Mated Outer Diameter (Approximate) [in] .572
Comment If an Insulating Bushing is required, see Part Number 330620.
Packaging Method Tube
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Connector System Cable-to-Board
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material Polymethylpentene
Body Material VALOX
RF Connector Center Contact Material Phosphor Bronze
Housing Color White
RF Interface BNC
Panel Attachment Style Rear Mount
Body Shape Circular
Grade Commercial
Body Plating Material Nickel
RF Contact Captivation Method Mechanical
Detent With
RF Connector Center Contact Plating Material Tin
Port Configuration Single Port
RF Connector Coupling Mechanism Bayonet
Panel Mount Feature Type Lockwasher and Nut
Termination Method to Printed Circuit Board Through Hole
PCB Mount Orientation Vertical
Body Insulation Without
PCB Mount Retention Without
RF Connector Style Jack
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] RF Connector Center Contact Plating Thickness [µin] Operating Frequency [GHz] Impedance [O] Mounting Post Length [mm] Mounting Post Length [in] Height Above PC Board [mm] Height Above PC Board [in] PCB Tail Length [mm] PCB Tail Length [in] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Comment Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material RF Connector Center Contact Material Housing Color RF Interface Additional Features Panel Attachment Style Body Shape Grade Body Finish Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material PCB Mount Retention Type Port Configuration RF Connector Coupling Mechanism Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation Body Insulation PCB Mount Retention Connector Product Type RF Connector Style
1 226993-1 VERTICAL JACK, BNC PCB Buy Now OEG Miniature Relay PCF,PCH -55 – 85 -67 – 185 4 50 34.93 1.375 5.72 .225 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Board Mount Cable-to-Board 1 No 1 Polymethylpentene VALOX Phosphor Bronze White BNC Rear Mount Circular Commercial Nickel Mechanical With Tin Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without Without Jack
4 226993-6 VERTICAL JACK, BNC PCB Buy Now OEG Miniature Relay PCF,PCH -55 – 85 -67 – 185 889 4 50 34.93 1.375 5.72 .225 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Board Mount Cable-to-Board 1 No 1 Polymethylpentene VALOX Phosphor Bronze Black BNC Rear Mount Circular Commercial Nickel Mechanical With Gold Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without Without Jack
5 415632-1 VERTICAL BNC PCB JACK Buy Now OEG Miniature Relay PCF,PCH -55 – 85 -67 – 185 30 2 75 3.48 .137 34.93 1.375 5.33 .21 14.529 .572 Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze Black BNC Rear Mount Circular Economy Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without With Jack
6 5226993-1 VERTICAL JACK, BNC PCB Buy Now OEG Miniature Relay PCF,PCH -55 – 85 -67 – 185 5080 4 50 34.93 1.375 5.33 .21 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze White BNC Rear Mount Commercial Passivated Nickel Mechanical With Tin Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without Without Jack
7 5226993-2 VERTICAL JACK, BNC PCB Buy Now OEG Miniature Relay PCF,PCH -55 – 85 -67 – 185 5080 4 50 34.93 1.375 5.33 .21 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze Black BNC Rear Mount Commercial Passivated Nickel Mechanical With Tin Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without Without Jack
8 5226993-3 VERTICAL JACK, BNC PCB Buy Now OEG Miniature Relay PCF,PCH -55 – 85 -67 – 185 5080 4 50 34.93 1.375 5.33 .21 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze White BNC Rear Mount Commercial Passivated Nickel Mechanical With Gold Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without Without Jack
9 5226993-6 VERTICAL JACK, BNC PCB Buy Now OEG Miniature Relay PCF,PCH -55 – 85 -67 – 185 5080 4 50 34.93 1.375 5.33 .21 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze Black BNC Rear Mount Commercial Passivated Nickel Mechanical With Gold Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without Without Jack
10 5227222-2 VERT JK W/MTG PINS, BNC PCB Buy Now MTG,OEG Miniature Relay PCF -55 – 85 -67 – 185 5080 4 50 3.48 .137 34.93 1.375 5.33 .21 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Polyester, PBT Phosphor Bronze Black BNC Rear Mount Commercial Passivated Nickel Mechanical With Tin Single Port Bayonet Through Hole Vertical Without With Jack
11 5227222-9 VERT JACK W/MTG PINS, BNC PCB Buy Now MTG,OEG Miniature Relay PCF -55 – 85 -67 – 185 889 4 50 1.85 .073 34.93 1.375 5.33 .21 14.529 .572 If an Insulating Bushing is required, see Part Number 330620. Tube Printed Circuit Board Panel Cable-to-Panel 1 No 1 Polymethylpentene Polyester, PBT Phosphor Bronze Natural BNC Hardware Included Rear Mount Commercial Passivated Nickel Mechanical With Gold Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without With Connector Kit Jack
2 5415632-1 VERTICAL BNC PCB JACK Buy Now OEG Miniature Relay PCF,PCH -55 – 85 -67 – 185 30 4 75 3.48 .137 34.93 1.375 5.72 .225 14.529 .572 Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze Black BNC Hardware Included Rear Mount Economy Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without With Jack
3 5415632-2 VERTICAL BNC PCB JACK Buy Now OEG Miniature Relay PCF,PCH -55 – 85 -67 – 185 30 4 75 3.48 .137 34.93 1.375 5.72 .225 14.529 .572 Tube Printed Circuit Board Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc Phosphor Bronze Black BNC Hardware Included Rear Mount Economy Nickel Mechanical With Gold Hold-Down Post Single Port Bayonet Lockwasher and Nut Through Hole Vertical Without With Jack
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
RF Connector Center Contact Plating Thickness [µin]
Operating Frequency [GHz]
Impedance [O]
Mounting Post Length [mm]
Mounting Post Length [in]
Height Above PC Board [mm]
Height Above PC Board [in]
PCB Tail Length [mm]
PCB Tail Length [in]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Comment
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
RF Connector Center Contact Material
Housing Color
RF Interface
Additional Features
Panel Attachment Style
Body Shape
Grade
Body Finish
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
PCB Mount Retention Type
Port Configuration
RF Connector Coupling Mechanism
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
Body Insulation
PCB Mount Retention
Connector Product Type
RF Connector Style
Documentation
BNC PCB Straight and Right Angle Connectors - 226993-1
BNC PCB Straight and Right Angle Connectors - 226993-6
BNC PCB Straight and Right Angle Connectors - 415632-1
BNC Connectors - 5226993-1
BNC Connectors - 5226993-2
BNC Connectors - 5226993-3
BNC Connectors - 5226993-6
BNC Connectors - 5227222-1
BNC Connectors - 5227222-2
BNC Connectors - 5227222-3
BNC Connectors - 5227222-6
BNC Connectors - 5415632-1
BNC Connectors - 5415632-2
JACK,VERTICAL, 50 OHM,PCB,SERIES BNC - 226993-1
JACK,VERTICAL, 50 OHM,PCB,SERIES BNC - 226993-6
3D PDF - 226993-1
3D PDF - 226993-6
Commercial BNC Jack Connectors f/PC Board and Panel Mounting - 226993-6
COMMERCIAL BNC RECEPTACLES FOR PRINTED CIRCUIT BOARD AND PANEL MOUNT A - 226993-1
JACK, VERTICAL, 75 OHM, PCB, BNC - 415632-1
3D PDF - 415632-1
JACK, VERTICAL, 50 OHM, PCB, SERIES BNC - 5226993-1
JACK, VERTICAL, 50 OHM, PCB, SERIES BNC - 5226993-2
JACK, VERTICAL, 50 OHM, PCB, SERIES BNC - 5226993-3
JACK, VERTICAL, 50 OHM, PCB, SERIES BNC - 5226993-6
JACK, VERTICAL, 50 OHM, PCB, SERIES BNC - 5227222-1
JACK, VERTICAL, 50 OHM, PCB, SERIES BNC - 5227222-2
JACK, VERTICAL, 50 OHM, PCB, SERIES BNC - 5227222-3
JACK, VERTICAL, 50 OHM, PCB, SERIES BNC - 5227222-6
JACK, VERTICAL, 50 OHM, PCB, SERIES BNC - 5227222-9
JACK, VERTICAL, 75 OHM, PCB, BNC - 5415632-1
JACK, VERTICAL, 75 OHM, PCB, BNC - 5415632-2
3D PDF - 5226993-1
3D PDF - 5226993-2
3D PDF - 5226993-3
3D PDF - 5226993-6
3D PDF - 5227222-1
3D PDF - 5227222-2
3D PDF - 5227222-3
3D PDF - 5227222-6
3D PDF - 5227222-9
3D PDF - 5415632-1
3D PDF - 5415632-2
MD_226993-6_11302015825_dmtec - 226993-6
MD_5226993-6_07212014045_dmtec - 5226993-6
MD_5227222-1_052520171227_dmtec - 5227222-1
VERT JK W/MTG PINS, BNC PCB - 5227222-2
MD_5227222-3_040420171143_dmtec - 5227222-3
MD_5227222-6_07032014856_dmtec - 5227222-6
RSCD_Lead - 5227222-1
RSCD_Lead - 5227222-2
RSCD_Lead - 5227222-3
RSCD_Lead - 5227222-6
RSCD_Lead - 5227222-9
RSCD_Lead - 5415632-1
RSCD_Lead - 5415632-2
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.