RJ45 Connectors

Manufacturer TE Connectivity
Description VARIANT 14;METAL JACK,RJ45,CAT5E,180 DEG
Part Number 5-2120871-1
URL http://www.te.com/usa-en/product-5-2120871-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP67,Industrial RJ45 Jack,Industrial RJ45 Variant 14
Wire Size [AWG] 22 – 26
Packaging Method Blister
Packaging Quantity 1
Connector & Contact Terminates To Printed Circuit Board
Number of Positions 8
Contact Base Material Copper Alloy
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Single Port
PCB Mount Orientation Vertical
Connector Product Type Connector Kit
Modular Jack Latch Orientation Standard - Latch Down
Housing Material Temperature Standard
Modular Jack & Plug Interface Type RJ45
Shield Plating Finish Matte
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Insulator Material LCP
Status Indicator None
Wiring Pattern Universal
Contact Mating Area Plating Material Gold over Nickel
Keyed No
Shield Material Copper Alloy
Shield Plating Material Nickel
Entry Location Bottom
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 6
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Wire Size [AWG] Packaging Method Packaging Quantity Connector & Contact Terminates To Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation Housing Material Temperature Modular Jack & Plug Interface Type Shield Plating Finish Port Matrix Configuration Number of Loaded Positions Insulator Material Status Indicator Wiring Pattern Contact Mating Area Plating Material Keyed Shield Material Shield Plating Material Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 5-2120871-1 VARIANT 14;METAL JACK,RJ45,CAT5E,180 DEG Buy Now Industrial RJ45,Industrial RJ45 Connector,Industrial RJ45 IP67,Industrial RJ45 Jack,Industrial RJ45 Variant 14 22 – 26 Blister 1 Printed Circuit Board 8 Copper Alloy UL 94V-0 Black Jack Standard Single Port Vertical Connector Kit Standard - Latch Down Standard RJ45 Matte 1 x 1 8 LCP None Universal Gold over Nickel No Copper Alloy Nickel Bottom RJ Type Jacks & Plugs Cat 6 Yes Standard Connector
Part Number
Description
Buy Now
Series
Wire Size [AWG]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
Housing Material Temperature
Modular Jack & Plug Interface Type
Shield Plating Finish
Port Matrix Configuration
Number of Loaded Positions
Insulator Material
Status Indicator
Wiring Pattern
Contact Mating Area Plating Material
Keyed
Shield Material
Shield Plating Material
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.