Power Contacts

Manufacturer TE Connectivity
Description VAL-U-LOK SKT BR SN 22-26AWG
Part Number 794958-1
URL http://www.te.com/usa-en/product-794958-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series VAL-U-LOK
Operating Voltage [VAC] 600
Wire/Cable Size [AWG] 26 – 22
Wire/Cable Size [mm²] .13 – .33
Contact Mating Area Plating Thickness [µm] 2.54
Contact Mating Area Plating Thickness [µin] 100
Contact Termination Area Plating Thickness [µm] 2.54
Contact Termination Area Plating Thickness [µin] 100
Accepts Wire Insulation Diameter Range [mm] 1.19 – 1.75
Accepts Wire Insulation Diameter Range [in] .047 – .069
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Contact Current Rating (Max) [A] 9
Crimp Area Plating Thickness [µm] 2.54
Crimp Area Plating Thickness [µin] 100
Product Type Contact
Contact Type Socket
Glow Wire Rating Standard Part - Not Glow Wire
Contact Mating Area Plating Material Pre-Tin
Contact Termination Area Plating Material Pre-Tin
Termination Type Crimp
Packaging Method Reel
Contact Design Single Beam
Wire/Cable Type Discrete Wire
Packaging Quantity 5000
Agency/Standard CSA
CSA File Number 208567
UL Rating Recognized
UL File Number E28476
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Power
Connector System Wire-to-Wire
Contact Base Material Brass
For Multiple Crimp No
Wire Insulation Support Without
Contact Angle Straight
Contact Retention in Housing With
Wire Contact Termination Area Plating Material Pre-Tin
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Wire/Cable Size [AWG] Wire/Cable Size [mm²] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Crimp Area Plating Thickness [µm] Crimp Area Plating Thickness [µin] Product Type Contact Type Glow Wire Rating Contact Mating Area Plating Material Contact Termination Area Plating Material Termination Type Packaging Method Contact Design Wire/Cable Type Packaging Quantity Agency/Standard CSA File Number UL Rating UL File Number Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Contact Base Material For Multiple Crimp Wire Insulation Support Contact Angle Contact Retention in Housing Wire Contact Termination Area Plating Material
1 794958-1 VAL-U-LOK SKT BR SN 22-26AWG Buy Now VAL-U-LOK 600 26 – 22 .13 – .33 2.54 100 2.54 100 1.19 – 1.75 .047 – .069 -40 – 105 -40 – 221 9 2.54 100 Contact Socket Standard Part - Not Glow Wire Pre-Tin Pre-Tin Crimp Reel Single Beam Discrete Wire 5000 CSA 208567 Recognized E28476 Wire & Cable Cable Mount Power Wire-to-Wire Brass No Without Straight With Pre-Tin
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Wire/Cable Size [AWG]
Wire/Cable Size [mm²]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Crimp Area Plating Thickness [µm]
Crimp Area Plating Thickness [µin]
Product Type
Contact Type
Glow Wire Rating
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Termination Type
Packaging Method
Contact Design
Wire/Cable Type
Packaging Quantity
Agency/Standard
CSA File Number
UL Rating
UL File Number
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Contact Base Material
For Multiple Crimp
Wire Insulation Support
Contact Angle
Contact Retention in Housing
Wire Contact Termination Area Plating Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.