D-Sub Backshells & Clamps

Manufacturer TE Connectivity
Description V42254A6000G109=SUB D GEHAEUSE - V42254A6000G109
Part Number 1393738-1
URL http://www.te.com/usa-en/product-1393738-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) V42254A6000G109
Cable Insulation Diameter [mm] 4 – 8
Cable Insulation Diameter [in] .158 – .315
Accessory Type Backshell
Shell Size 1
Shielded Yes
Cable Exit Angle 37.5
Color Gray
Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
Packaging Method Box & Tray
Packaging Quantity 25
Product Type Backshell/Cable Clamp
Shield Plating Material Nickel over Copper
Connector & Contact Terminates To Wire & Cable
Number of Positions 9
Screw & Hole Thread Size 14702
Slide Latch Without
Grommets Without
Shield Plating Finish Bright
Cable Clamp Material Thermoplastic with Shielding Plates
Cable Clamp Type Two-Piece RFI/EMI Shield
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Cable Insulation Diameter [mm] Cable Insulation Diameter [in] Accessory Type Shell Size Shielded Cable Exit Angle Color Comment Packaging Method Packaging Quantity Product Type Shield Plating Material Connector & Contact Terminates To Number of Positions Screw & Hole Thread Size Slide Latch Grommets Shield Plating Finish Cable Clamp Material Cable Clamp Type
1 1393738-1 V42254A6000G109=SUB D GEHAEUSE - V42254A6000G109 Buy Now V42254A6000G109 4 – 8 .158 – .315 Backshell 1 Yes 37.5 Gray Knurled screws, cable bushing (grommet) and contact tube must be ordered separately. Box & Tray 25 Backshell/Cable Clamp Nickel over Copper Wire & Cable 9 14702 Without Without Bright Thermoplastic with Shielding Plates Two-Piece RFI/EMI Shield
2 1393738-2 V42254A6000G115=SUB D GEHAEUSE - V42254A6000G115 Buy Now V42254A6000G115 5 – 9 .197 – .355 Backshell 2 Yes 37.5 Gray Knurled screws, cable bushing (grommet) and contact tube must be ordered separately. Tray 25 Backshell/Cable Clamp Nickel over Copper Wire & Cable 15 14702 Without Without Bright Thermoplastic with Shielding Plates Two-Piece RFI/EMI Shield
3 1393738-3 V42254A6000G125=SUB D GEHAEUSE - V42254A6000G125 Buy Now V42254A6000G125 5 – 11 .197 – .433 Backshell 3 Yes 37.5 Gray Knurled screws, cable bushing (grommet) and contact tube must be ordered separately. Tray 15 Backshell/Cable Clamp Nickel over Copper Wire & Cable 25 14702 Without Without Bright Thermoplastic with Shielding Plates Two-Piece RFI/EMI Shield
4 1393738-4 V42254A6000G137=SUB D GEHAEUSE - V42254A6000G137 Buy Now V42254A6000G137 5 – 11 .197 – .433 Backshell 4 Yes 37.5 Gray Knurled screws, cable bushing (grommet) and contact tube must be ordered separately. Tray 15 Backshell/Cable Clamp Nickel over Copper Wire & Cable 37 14702 Without Without Bright Thermoplastic with Shielding Plates Two-Piece RFI/EMI Shield
5 1393738-5 V42254A6000G150=SUB D GEHAEUSE - V42254A6000G150 Buy Now V42254A6000G150 10 – 14.9 .394 – .587 Backshell 5 Yes 37.5 Gray Knurled screws, cable bushing (grommet) and contact tube must be ordered separately. Tray 15 Backshell/Cable Clamp Nickel over Copper Wire & Cable 50 14702 Without Without Bright Thermoplastic with Shielding Plates Two-Piece RFI/EMI Shield
6 6-1393738-2 V42254A6004G137=SUB D GEHAEUSE - V42254A6004G137 Buy Now V42254A6004G137 5 – 11 .197 – .433 Backshell 4 Yes 37.5 Gray Knurled screws, cable bushing (grommet) and contact tube must be ordered separately. Individual 200 Backshell/Cable Clamp Nickel over Copper Wire & Cable 37 14702 Without Without Bright Thermoplastic with Shielding Plates Two-Piece RFI/EMI Shield
7 6-1393738-3 V42254A6004G150=SUB D GEHAEUSE - V42254A6004G150 Buy Now V42254A6004G150 10 – 14.9 .394 – .587 Backshell 5 Yes 37.5 Gray Knurled screws, cable bushing (grommet) and contact tube must be ordered separately. Individual 15 Backshell/Cable Clamp Nickel over Copper Wire & Cable 50 14702 Without Without Bright Thermoplastic with Shielding Plates Two-Piece RFI/EMI Shield
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Cable Insulation Diameter [mm]
Cable Insulation Diameter [in]
Accessory Type
Shell Size
Shielded
Cable Exit Angle
Color
Comment
Packaging Method
Packaging Quantity
Product Type
Shield Plating Material
Connector & Contact Terminates To
Number of Positions
Screw & Hole Thread Size
Slide Latch
Grommets
Shield Plating Finish
Cable Clamp Material
Cable Clamp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.