High Voltage Automotive Relays

Manufacturer TE Connectivity
Description V23700-F0002-A408 - V23700-F0002-A408
Part Number 2-1904058-7
URL http://www.te.com/usa-en/product-2-1904058-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini K HV Precharge Relay
Also Known As (Marketing Alias) V23700-F0002-A408
Coil Resistance [O] 41.6
Contact Switching Voltage (Max) [VDC] 450
Coil Power Rating (DC) [mW] 3500
Contact Current Class [A] <20
Environmental Ambient Temperature (Max) [°C] 85
Environmental Ambient Temperature (Max) [°F] 185
Height [mm] 29.9
Height [in] 1.177
Height Class (Mechanical) [mm] 25 – 30
Insulation Initial Dielectric Between Open Contacts [Vrms] 2000
Length [mm] 29.9
Length [in] 1.177
Weight [g] 39
Weight [oz] 1.376
Width [mm] 36.6
Width [in] 1.441
Contact Limiting Breaking Current [A] 20
Contact Limiting Making Current [A] 20
Environmental Ambient Temperature Class [°C] -40 – 85°C
Length Class (Mechanical) [mm] 25 – 30
Width Class (Mechanical) [mm] 30 – 40
Rated Coil Voltage [VDC] 12
Rated Voltage [VDC] 400
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 2000
Contact Arrangement 1 Form X (NO - DM)
Mounting Type Plug-In
Coil Magnetic System Monostable - DC
Relay Type Mini K HV Precharge Relay
Terminal Type Plug-In, Quick Connect
Environmental Category of Protection RTIII
Contact Base Material Ag Alloy
Mounting Brackets Without
Coil Suppress With Parallel Resistor
Insulation Initial Dielectric Between Coil/Contact Class <1000V
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Coil Resistance [O] Contact Switching Voltage (Max) [VDC] Coil Power Rating (DC) [mW] Contact Current Class [A] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Height Class (Mechanical) [mm] Insulation Initial Dielectric Between Open Contacts [Vrms] Length [mm] Length [in] Weight [g] Weight [oz] Width [mm] Width [in] Contact Limiting Breaking Current [A] Contact Limiting Making Current [A] Environmental Ambient Temperature Class [°C] Length Class (Mechanical) [mm] Width Class (Mechanical) [mm] Rated Coil Voltage [VDC] Rated Voltage [VDC] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Mounting Type Coil Magnetic System Relay Type Terminal Type Environmental Category of Protection Contact Base Material Mounting Brackets Coil Suppress Insulation Initial Dielectric Between Coil/Contact Class
1 2-1904058-7 V23700-F0002-A408 - V23700-F0002-A408 Buy Now Mini K HV Precharge Relay V23700-F0002-A408 41.6 450 3500 <20 85 185 29.9 1.177 25 – 30 2000 29.9 1.177 39 1.376 36.6 1.441 20 20 -40 – 85°C 25 – 30 30 – 40 12 400 2000 1 Form X (NO - DM) Plug-In Monostable - DC Mini K HV Precharge Relay Plug-In, Quick Connect RTIII Ag Alloy Without With Parallel Resistor <1000V
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Coil Resistance [O]
Contact Switching Voltage (Max) [VDC]
Coil Power Rating (DC) [mW]
Contact Current Class [A]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Height Class (Mechanical) [mm]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Length [mm]
Length [in]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Contact Limiting Breaking Current [A]
Contact Limiting Making Current [A]
Environmental Ambient Temperature Class [°C]
Length Class (Mechanical) [mm]
Width Class (Mechanical) [mm]
Rated Coil Voltage [VDC]
Rated Voltage [VDC]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Mounting Type
Coil Magnetic System
Relay Type
Terminal Type
Environmental Category of Protection
Contact Base Material
Mounting Brackets
Coil Suppress
Insulation Initial Dielectric Between Coil/Contact Class
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.