PCB Single Relays

Manufacturer TE Connectivity
Description V23201-C1001-A512
Part Number 7-1904100-8
URL http://www.te.com/usa-en/product-7-1904100-8.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Power Relay PK2
Coil Resistance [O] 176
Coil Power Rating (DC) [mW] 818
Coil Power Rating Class [mW] 800 – 1000
Environmental Ambient Temperature (Max) [°C] 125
Environmental Ambient Temperature (Max) [°F] 257
Height [mm] 15.9
Height [in] .626
Insulation Initial Dielectric Between Open Contacts [Vrms] 500
Length [mm] 18.3
Length [in] .72
Weight [g] 11
Weight [oz] .388
Width [mm] 16
Width [in] .63
Contact Limiting Breaking Current [A] 40
Contact Limiting Continuous Current [A] 50
Contact Limiting Making Current [A] 250
Rated Coil Voltage [VDC] 12
Rated Voltage [VDC] 12
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 500
Current Rating (85°C) [A] 40
Contact Arrangement 1 Form A (NO)
Coil Magnetic System Monostable, DC
Mounting Type Printed Circuit Board
Contact Current Class 30 – 50 A
Product Type Relay
Relay Type Power Relay PK2 (THT)
Terminal Type PCB-THT
Contact Switching Load (Min) 1000mA @ 5VDC
Environmental Category of Protection RTIII
Contact Base Material AgSnO2
Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
Height Class (Mechanical) 15 – 16 mm
Length Class (Mechanical) 16 – 20 mm
Width Class (Mechanical) 12 – 16 mm
Environmental Ambient Temperature Class 105 – 125°C
Product selection
Selector Part Number Description Buy Now Series Coil Resistance [O] Coil Power Rating (DC) [mW] Coil Power Rating Class [mW] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Insulation Initial Dielectric Between Open Contacts [Vrms] Length [mm] Length [in] Weight [g] Weight [oz] Width [mm] Width [in] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Rated Coil Voltage [VDC] Rated Voltage [VDC] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Current Rating (85°C) [A] Contact Arrangement Coil Magnetic System Mounting Type Contact Current Class Product Type Relay Type Terminal Type Contact Switching Load (Min) Environmental Category of Protection Contact Base Material Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 7-1904100-8 V23201-C1001-A512 Buy Now Power Relay PK2 176 818 800 – 1000 125 257 15.9 .626 500 18.3 .72 11 .388 16 .63 40 50 250 12 12 500 40 1 Form A (NO) Monostable, DC Printed Circuit Board 30 – 50 A Relay Power Relay PK2 (THT) PCB-THT 1000mA @ 5VDC RTIII AgSnO2 0 – 500 V 15 – 16 mm 16 – 20 mm 12 – 16 mm 105 – 125°C
Part Number
Description
Buy Now
Series
Coil Resistance [O]
Coil Power Rating (DC) [mW]
Coil Power Rating Class [mW]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Length [mm]
Length [in]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Rated Coil Voltage [VDC]
Rated Voltage [VDC]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Current Rating (85°C) [A]
Contact Arrangement
Coil Magnetic System
Mounting Type
Contact Current Class
Product Type
Relay Type
Terminal Type
Contact Switching Load (Min)
Environmental Category of Protection
Contact Base Material
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.