Micro Relays

Manufacturer TE Connectivity
Description V23074A1001A402-EV-CBOX
Part Number 4-1904124-2
URL http://www.te.com/usa-en/product-4-1904124-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Micro Relay A/VFMA
Coil Resistance [O] 90
Coil Power Rating (DC) [mW] 1600
Environmental Ambient Temperature (Max) [°C] 125
Environmental Ambient Temperature (Max) [°F] 257
Height [mm] 25.4
Height [in] 1
Insulation Initial Dielectric Between Open Contacts [Vrms] 500
Length [mm] 23
Length [in] .906
Weight [g] 16
Weight [oz] .565
Width [mm] 15.5
Width [in] .61
Coil Power Rating Class [W] <1.5
Contact Limiting Breaking Current [A] 30
Contact Limiting Continuous Current [A] 30
Contact Limiting Making Current [A] 120
Contact Limiting Short-Time Current [A] 150
Rated Coil Voltage [VDC] 12
Rated Voltage [VDC] 12
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 500
Current Rating (85°C) [A] 30
Contact Arrangement 1 Form A (NO)
Mounting Type Plug-In
Coil Magnetic System Monostable, DC
Coil Power Rating Class <1.5W
Contact Current Class 20 – 30 A
Relay Type Micro Relay A/VFMA
Terminal Type Plug-In, Quick Connect
Contact Switching Load (Min) 1000mA @ 5VDC
Environmental Category of Protection RTI
Contact Base Material Ag Alloy
Mounting Brackets Without
Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
Height Class (Mechanical) 25 – 30 mm
Length Class (Mechanical) 20 – 25 mm
Width Class (Mechanical) 12 – 16 mm
Environmental Ambient Temperature Class 105 – 125°C
Product selection
Selector Part Number Description Buy Now Series Coil Resistance [O] Coil Power Rating (DC) [mW] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Insulation Initial Dielectric Between Open Contacts [Vrms] Length [mm] Length [in] Weight [g] Weight [oz] Width [mm] Width [in] Coil Power Rating Class [W] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Rated Coil Voltage [VDC] Rated Voltage [VDC] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Current Rating (85°C) [A] Contact Arrangement Mounting Type Coil Magnetic System Coil Power Rating Class Contact Current Class Relay Type Terminal Type Contact Switching Load (Min) Environmental Category of Protection Contact Base Material Mounting Brackets Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 4-1904124-2 V23074A1001A402-EV-CBOX Buy Now Micro Relay A/VFMA 90 1600 125 257 25.4 1 500 23 .906 16 .565 15.5 .61 <1.5 30 30 120 150 12 12 500 30 1 Form A (NO) Plug-In Monostable, DC <1.5W 20 – 30 A Micro Relay A/VFMA Plug-In, Quick Connect 1000mA @ 5VDC RTI Ag Alloy Without 0 – 500 V 25 – 30 mm 20 – 25 mm 12 – 16 mm 105 – 125°C
2 4-1904124-3 V23074A1001A403-EV-CBOX Buy Now Micro Relay A/VFMA 119 1200 125 257 25.4 1 500 23 .906 16 .565 15.5 .61 1 – 1.5 30 30 120 150 12 12 500 30 1 Form C (CO) Plug-In Monostable, DC 1 – 1.5 W 20 – 30 A Micro Relay A/VFMA Plug-In, Quick Connect 1000mA @ 5VDC RTI Ag Alloy Without 0 – 500 V 25 – 30 mm 20 – 25 mm 12 – 16 mm 105 – 125°C
3 4-1904124-4 V23074H1005A502-EV-CBOX Buy Now Micro Relay A/VFMA 430 1200 125 257 25.4 1 500 23 .906 16 .565 15.5 .61 1 – 1.5 35 35 120 150 12 12 500 30 1 Form A (NO) Plug-In Monostable, DC 1 – 1.5 W 30 – 50 A Micro Relay A/VFMA Plug-In, Quick Connect 1000mA @ 5VDC RTI Ag Alloy Without 0 – 500 V 25 – 30 mm 20 – 25 mm 12 – 16 mm 105 – 125°C
4 9-1904105-7 V23074A2001A403-SZ-CBOX Buy Now Micro Relay A/VFMA 119 1200 125 257 25.4 1 500 23 .906 16 .565 15.5 .61 1 – 1.5 30 30 120 150 12 12 500 30 1 Form C (CO) Plug-In Monostable, DC 1 – 1.5 W 20 – 30 A Micro Relay A/VFMA Plug-In, Quick Connect 1000mA @ 5VDC RTI Ag Alloy Without 0 – 500 V 25 – 30 mm 20 – 25 mm 12 – 16 mm 105 – 125°C
Part Number
Description
Buy Now
Series
Coil Resistance [O]
Coil Power Rating (DC) [mW]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Length [mm]
Length [in]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Coil Power Rating Class [W]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Rated Coil Voltage [VDC]
Rated Voltage [VDC]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Current Rating (85°C) [A]
Contact Arrangement
Mounting Type
Coil Magnetic System
Coil Power Rating Class
Contact Current Class
Relay Type
Terminal Type
Contact Switching Load (Min)
Environmental Category of Protection
Contact Base Material
Mounting Brackets
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.