LVDS Connectors (LCEDI)

Manufacturer TE Connectivity
Description UPPER SHELL PLATED LCEDI 0.5mm PITCH
Part Number 2023347-3
URL http://www.te.com/usa-en/product-2023347-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LCEDI
Centerline (Pitch) [mm] .5
Centerline (Pitch) [in] .0197
Mated Height [mm] 1.1
Mated Height [in] .0433
Product Type Accessory
Accessory Type Connector Shell
Mating Retention With
Number of Rows 1
Shell Material Copper Alloy
Number of Positions 40
PCB Mount Alignment With
Approved Standards VESA
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Centerline (Pitch) [mm] Centerline (Pitch) [in] Mated Height [mm] Mated Height [in] Product Type Accessory Type Mating Retention Number of Rows Shell Material Number of Positions PCB Mount Alignment Approved Standards
1 2023347-3 UPPER SHELL PLATED LCEDI 0.5mm PITCH Buy Now LCEDI .5 .0197 1.1 .0433 Accessory Connector Shell With 1 Copper Alloy 40 With VESA
Part Number
Description
Buy Now
Series
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Mated Height [mm]
Mated Height [in]
Product Type
Accessory Type
Mating Retention
Number of Rows
Shell Material
Number of Positions
PCB Mount Alignment
Approved Standards
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.