Backplane Guide Hardware

Manufacturer TE Connectivity
Description UPM KEYED GUIDE PIN, #6-32
Part Number 5223985-4
URL http://www.te.com/usa-en/product-5223985-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HM,Z-PACK 2mm HM
Length [mm] 25.16
Thread Length [mm] 3.45
Thread Length [in] .136
Accessory Type Guide Pin
Comment Overall length: 28.96 [1.14].
Contact Mating Area Plating Material Zinc Alloy
Housing Material Polyester PBT
Interface Type 2mm HM
Keyed No
Packaging Method Box
Packaging Quantity 1
Product Type Connector
Guide Hardware Yes
Guide Pin Finish Chromate Conversion Coating
Guide Pin Material Zinc Alloy Die Casting
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Length [mm] Thread Length [mm] Thread Length [in] Accessory Type Comment Contact Mating Area Plating Material Housing Material Interface Type Keyed Packaging Method Packaging Quantity Product Type Guide Hardware Guide Pin Finish Guide Pin Material
1 5223985-4 UPM KEYED GUIDE PIN, #6-32 Buy Now HM,Z-PACK 2mm HM 25.16 3.45 .136 Guide Pin Overall length: 28.96 [1.14]. Zinc Alloy Polyester PBT 2mm HM No Box 1 Connector Yes Chromate Conversion Coating Zinc Alloy Die Casting
Part Number
Description
Buy Now
Series
Length [mm]
Thread Length [mm]
Thread Length [in]
Accessory Type
Comment
Contact Mating Area Plating Material
Housing Material
Interface Type
Keyed
Packaging Method
Packaging Quantity
Product Type
Guide Hardware
Guide Pin Finish
Guide Pin Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.