TE Connectivity

Snap Action Switches

Manufacturer TE Connectivity
Description UP01DTANLA04,MICROSWITCH,SNAP - UP01DTANLA04
Part Number 1825043-3
Also Known As (Marketing Alias) UP01DTANLA04
Switch Style Ultra Miniature
Mounting Angle Vertical
Contact Base Material Brass
Configuration (Pole-Throw) Single Pole - Double Throw
Contact Current Rating [AMP] .1
Mounting Type Printed Circuit Board
Operating Force [G] 50
Operating Force [OZ] 1.764
Switch Contact Plating Material Gold over Nickel
Voltage Rating [VDC] 30
Voltage Rating [VAC] 125
Actuator Style Lever, Normal
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Switch Style Mounting Angle Contact Base Material Configuration (Pole-Throw) Contact Current Rating [AMP] Mounting Type Operating Force [G] Operating Force [OZ] Switch Contact Plating Material Voltage Rating [VDC] Voltage Rating [VAC] Actuator Style
1 1-1825043-3 UP3DTAOLA04,MICROSWITCH,SNAP - UP3DTAOLA04 Buy Now UP3DTAOLA04 Ultra Miniature Vertical Brass Single Pole - Double Throw 3 Printed Circuit Board 150 5.291 Gold over Nickel 125 Pin Plunger
2 1-1825043-5 UP3DTANLA04,MICROSWITCH,SNAP - UP3DTANLA04 Buy Now UP3DTANLA04 Ultra Miniature Vertical Brass Single Pole - Double Throw 3 Printed Circuit Board 50 1.764 Gold over Nickel 125 Lever, Normal
3 1-1825043-6 UP3DTANLB04,MICROSWITCH,SNAP - UP3DTANLB04 Buy Now UP3DTANLB04 Ultra Miniature Vertical Brass Single Pole - Double Throw 3 Printed Circuit Board 30 1.058 Gold over Nickel 125 Lever, Normal
4 1825043-1 UP01DTAOLA04,MICROSWITCH,SNAP - UP01DTAOLA04 Buy Now UP01DTAOLA04 Ultra Miniature Vertical Brass Single Pole - Double Throw .1 Printed Circuit Board 150 5.291 Gold over Nickel 30 125 Pin Plunger
5 1825043-2 UP01DTAOLB04,MICROSWITCH,SNAP - UP01DTAOLB04 Buy Now UP01DTAOLB04 Ultra Miniature Vertical Brass Single Pole - Double Throw .1 Printed Circuit Board 80 2.822 Gold over Nickel 30 125 Pin Plunger
6 1825043-3 UP01DTANLA04,MICROSWITCH,SNAP - UP01DTANLA04 Buy Now UP01DTANLA04 Ultra Miniature Vertical Brass Single Pole - Double Throw .1 Printed Circuit Board 50 1.764 Gold over Nickel 30 125 Lever, Normal
7 1825043-4 UP01DTANLB04,MICROSWITCH,SNAP - UP01DTANLB04 Buy Now UP01DTANLB04 Ultra Miniature Vertical Brass Single Pole - Double Throw .1 Printed Circuit Board 30 1.058 Gold over Nickel 30 125 Lever, Normal
8 1825043-6 UP01DTBOLB04,MICROSWITCH,SNAP - UP01DTBOLB04 Buy Now UP01DTBOLB04 Ultra Miniature Right Angle Brass Single Pole - Double Throw .1 Printed Circuit Board 80 2.822 Gold over Nickel 30 125 Pin Plunger
9 1825043-7 UP01DTBNLA04,MICROSWITCH,SNAP - UP01DTBNLA04 Buy Now UP01DTBNLA04 Ultra Miniature Right Angle Brass Single Pole - Double Throw .1 Printed Circuit Board 50 1.764 Gold over Nickel 30 125 Lever, Normal
10 2-1825043-0 UP3DTBNLB04,MICROSWITCH,SNAP - UP3DTBNLB04 Buy Now UP3DTBNLB04 Ultra Miniature Right Angle Brass Single Pole - Double Throw 3 Printed Circuit Board 30 1.058 Gold over Nickel 125 Lever, Normal
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Switch Style
Mounting Angle
Contact Base Material
Configuration (Pole-Throw)
Contact Current Rating [AMP]
Mounting Type
Operating Force [G]
Operating Force [OZ]
Switch Contact Plating Material
Voltage Rating [VDC]
Voltage Rating [VAC]
Actuator Style
Documentation
Contact the supplier