Toggle Switches

Manufacturer TE Connectivity
Description TT13D2T=SW WITH 0.29" TOGGLE - 8-1437561-5
Part Number 8-1437561-5
URL http://www.te.com/usa-en/product-8-1437561-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series TT Tiny
Also Known As (Marketing Alias) 8-1437561-5
Contact Current Rating [A] 3
Insulation Resistance [MO] 1000
Toggle Length [mm] 7.37
Toggle Length [in] .29
Dielectric Strength [VAC] 1000
Voltage Rating 125 VAC, 28 VDC
Switch Type Toggle
Mounting Type Panel
Sealed Yes
Seal Type Terminal Seal (Epoxy)
Comment Wire lug terminals accept two No. 20 AWG wires.
Product Type Switch
Termination Type Vertical
UL Flammability Rating UL 94V-0
UL Rating Qualified
Contact Base Material Gold
Actuator Finish Gold
Toggle Actuation Vertical
Toggle Style Baton Medium
Process Sealed No
Operating Function On None On
Switch Contact Plating Material Silver
Bushing Style Threaded
Bushing Thread Size 10-48 UNC-2A
Configuration (Pole-Throw) Single Pole - Double Throw
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [A] Insulation Resistance [MO] UL/CSA Current Rating (125V) [A] Toggle Length [mm] Toggle Length [in] Dielectric Strength [VAC] Voltage Rating Switch Type Mounting Type Sealed Seal Type Comment Product Type Termination Type UL Flammability Rating UL Rating Contact Base Material Actuator Finish Toggle Actuation Toggle Style Process Sealed Operating Function Switch Contact Plating Material Bushing Style Bushing Thread Size Configuration (Pole-Throw)
1 8-1437561-5 TT13D2T=SW WITH 0.29" TOGGLE - 8-1437561-5 Buy Now TT Tiny 8-1437561-5 3 1000 7.37 .29 1000 125 VAC, 28 VDC Toggle Panel Yes Terminal Seal (Epoxy) Wire lug terminals accept two No. 20 AWG wires. Switch Vertical UL 94V-0 Qualified Gold Gold Vertical Baton Medium No On None On Silver Threaded 10-48 UNC-2A Single Pole - Double Throw
2 8-1437561-8 TT13D3T=SW TOGGLE WIRED TERM - 8-1437561-8 Buy Now TT Tiny 8-1437561-8 3 1000 3 9.4 .37 1000 125 VAC, 28 VDC Toggle Panel Yes Terminal Seal (Epoxy) Wire lug terminals accept two No. 20 AWG wires. Switch Vertical UL 94V-0 Qualified Gold Gold Vertical Baton Long No On None On Silver Threaded 10-48 UNC-2A Single Pole - Double Throw
3 9-1437561-1 TT13D7T1/4=FLAT TOGGLE SILVER - 9-1437561-1 Buy Now TT Tiny 9-1437561-1 3 1000 12.4 .49 1000 125 VAC, 28 VDC Toggle Panel Yes Terminal Seal (Epoxy) Pinned for anti-rotation Switch Wire Lugs UL 94V-0 Qualified Gold Gold Vertical Large Flat with Bushing No On None On Silver Threaded 1/4-40 Single Pole - Double Throw
4 9-1437561-2 TT13D9T1/4=SW TOG W/1/4" BUSHI - 9-1437561-2 Buy Now TT Tiny 9-1437561-2 3 1000 10.4 .41 1000 125 VAC, 28 VDC Toggle Panel Yes Terminal Seal (Epoxy) Wire lug terminals accept two No. 20 AWG wires. Switch Vertical UL 94V-0 Qualified Gold Gold Vertical Baton Long No On None On Silver Threaded 1/4-40 Single Pole - Double Throw
5 9-1437561-5 TT13E2T=SW WITH 0.29" TOGGLE - 9-1437561-5 Buy Now TT Tiny 9-1437561-5 3 1000 7.37 .29 1000 125 VAC, 28 VDC Toggle Panel Yes Terminal Seal (Epoxy) Wire lug terminals accept two No. 20 AWG wires. Switch Vertical UL 94V-0 Qualified Gold Gold Vertical Baton Medium No On Off On Silver Threaded 10-48 UNC-2A Single Pole - Double Throw
6 9-1437561-6 TT13E3T=SW TOGGLE WIRED TERM - 9-1437561-6 Buy Now TT Tiny 9-1437561-6 3 1000 9.4 .37 1000 125 VAC, 28 VDC Toggle Panel Yes Terminal Seal (Epoxy) Wire lug terminals accept two No. 20 AWG wires. Switch Vertical UL 94V-0 Qualified Gold Gold Vertical Baton Long No On Off On Silver Threaded 10-48 UNC-2A Single Pole - Double Throw
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [A]
Insulation Resistance [MO]
UL/CSA Current Rating (125V) [A]
Toggle Length [mm]
Toggle Length [in]
Dielectric Strength [VAC]
Voltage Rating
Switch Type
Mounting Type
Sealed
Seal Type
Comment
Product Type
Termination Type
UL Flammability Rating
UL Rating
Contact Base Material
Actuator Finish
Toggle Actuation
Toggle Style
Process Sealed
Operating Function
Switch Contact Plating Material
Bushing Style
Bushing Thread Size
Configuration (Pole-Throw)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.