FFC Connectors

Manufacturer TE Connectivity
Description TRIOMATE ASSY H(2P),LDFR
Part Number 5-176982-2
URL http://www.te.com/usa-en/product-5-176982-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series TRIO-MATE
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Termination Post Length [mm] 3.05
Termination Post Length [in] .12
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 1
Connector Type Connector Assembly
Connector Style Receptacle
Number of Rows 1
Insertion Force LIF
Mating Alignment Without
Color Black
Contact Mating Area Plating Material Tin-Lead
Contact Mating Area Plating Material Finish Matte
Contact Type Socket
Housing Color Black
Housing Material Thermoplastic
Mating Retention Without
Product Type Connector
Type of Connector Trio-Mate
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 2
Sealable No
Contact Base Material Phosphor Bronze
Cable Entry Right Angle
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
PCB Mount Retention Without
Panel Mount Feature Without
Mating Connector Lock Without
PCB Mount Alignment Without
Product selection
Selector Part Number Description Buy Now Series Insulation Resistance [MO] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Dielectric Withstanding Voltage (Max) [VAC] Connector Type Connector Style Number of Rows Insertion Force Mating Alignment Mating Alignment Type Color Contact Mating Area Plating Material Contact Mating Area Plating Material Finish Contact Termination Area Plating Material Contact Type Housing Color Housing Material Mating Retention Packaging Method Packaging Quantity Product Type Type of Connector UL Flammability Rating Voltage Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Retention Type Cable Entry Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention Panel Mount Feature Mating Connector Lock PCB Mount Alignment
1 5-176982-2 TRIOMATE ASSY H(2P),LDFR Buy Now TRIO-MATE 1.57 .062 3.05 .12 -55 – 105 -67 – 221 2.54 .1 1 Connector Assembly Receptacle 1 LIF Without Black Tin-Lead Matte Socket Black Thermoplastic Without Connector Trio-Mate UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 2 No Phosphor Bronze Right Angle Through Hole - Solder Right Angle Without Without Without Without
12 5-520314-2 TRIOMATE ASSY H 2P L=2.54 LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 1740 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 2 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
14 5-520314-4 TRIOMATE ASSY H 4P L=2.54 LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 285 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 4 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
15 5-520314-5 TRIOMATE ASSY H 5P L=2.54 LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 240 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 5 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
16 5-520314-6 TRIOMATE ASSY H 6P L=2.54 LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 240 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 6 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
17 5-520314-7 TRIOMATE ASSY H 7P L=2.54 LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 720 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 7 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
18 5-520314-8 TRIOMATE ASSY H 8P L=2.54 LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 660 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 8 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
19 5-520314-9 TRIOMATE ASSY H 9P L=2.54 LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 600 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 9 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
20 5-520353-4 TRIOMATE ASSY H 4P L=2.54,LDFR Buy Now TRIO-MATE 1.57 .062 2.54 2.79 .11 -55 – 105 -67 – 221 2.54 .1 1 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Matte Tin Socket Black Thermoplastic Without Connector Trio-Mate UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 4 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
2 5-520353-7 TRIOMATE ASSY H 7P L=2.54,LDFR Buy Now TRIO-MATE 1.57 .062 2.54 2.79 .11 -55 – 105 -67 – 221 2.54 .1 1 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Matte Tin Socket Black Thermoplastic Without Connector Trio-Mate UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 7 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
3 6-176982-0 TRIOMATE ASSY H(10P),LDFR Buy Now TRIO-MATE 1.57 .062 3.05 .12 -55 – 105 -67 – 221 2.54 .1 1 Connector Assembly Receptacle 1 LIF Without Black Tin-Lead Matte Socket Black Thermoplastic Without Connector Trio-Mate UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 10 No Phosphor Bronze Right Angle Through Hole - Solder Right Angle Without Without Without Without
4 6-520314-0 TRIOMATE ASSY H 10P L=2.54LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 135 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 10 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
5 6-520314-1 TRIOMATE ASY H 11P L=2.54 LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 480 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 11 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
6 6-520314-2 TRIOMATE ASSY H 12P L=2.54LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 480 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 12 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
7 6-520314-3 TRIOMATE ASSY H 13P L=2.54LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 420 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 13 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
8 6-520314-5 TRIOMATE ASSY H 15P L=2.54LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Box 2160 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 15 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
9 6-520314-6 TRIOMATE ASSY H 16P L=2.54LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 480 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 16 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
10 6-520314-7 TRIOMATE ASSY H 17P L=2.54LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 300 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 17 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
11 6-520314-9 TRIOMATE ASSY H 19P L=2.54LDFR Buy Now TRIO-MATE 5000 1.57 .062 2.54 2.54 .1 -55 – 105 -67 – 221 2.54 .1 1 1400 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Socket Black Thermoplastic Without Tray 300 Connector Trio-Mate UL 94V-0 250 VAC Printed Circuit Board Board Mount Signal Wire-to-Board 19 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
13 6-520353-2 TRIOMATE ASY H 12P L=2.54,LDFR Buy Now TRIO-MATE 1.57 .062 2.54 2.79 .11 -55 – 105 -67 – 221 2.54 .1 1 Connector Assembly Receptacle 1 LIF With Polarization Black Tin-Lead Matte Matte Tin Socket Black Thermoplastic Without Tray 480 Connector Trio-Mate UL 94V-0 Printed Circuit Board Board Mount Signal Wire-to-Board 12 No Phosphor Bronze Z Bend Right Angle Through Hole - Solder Right Angle With Without Without Without
Part Number
Description
Buy Now
Series
Insulation Resistance [MO]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Dielectric Withstanding Voltage (Max) [VAC]
Connector Type
Connector Style
Number of Rows
Insertion Force
Mating Alignment
Mating Alignment Type
Color
Contact Mating Area Plating Material
Contact Mating Area Plating Material Finish
Contact Termination Area Plating Material
Contact Type
Housing Color
Housing Material
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Type of Connector
UL Flammability Rating
Voltage
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Retention Type
Cable Entry
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
Panel Mount Feature
Mating Connector Lock
PCB Mount Alignment
Documentation
Connector, Trio-Mate, FF Discrete Circuit, .100 Centerline - 5-520314-2
Connector, Trio-Mate, FF Discrete Circuit, .100 Centerline - 5-520314-2
TRIOMATE HORIZONTAL CABLE ENTRY FOR 1.57 [.062] THK P.C. BOARD - 5-176982-2
TRIOMATE HORIZONTAL CABLE ENTRY FOR 1.57 [.062] THK P.C. BOARD - 6-176982-0
trio-mate horizontal cable entry for .062 thk p.c. board - 5-520314-2
trio-mate horizontal cable entry for .062 thk p.c. board - 5-520314-4
trio-mate horizontal cable entry for .062 thk p.c. board - 5-520314-5
trio-mate horizontal cable entry for .062 thk p.c. board - 5-520314-6
trio-mate horizontal cable entry for .062 thk p.c. board - 5-520314-7
trio-mate horizontal cable entry for .062 thk p.c. board - 5-520314-8
trio-mate horizontal cable entry for .062 thk p.c. board - 5-520314-9
trio-mate horizontal cable entry for .062 thk p.c. board - 6-520314-0
trio-mate horizontal cable entry for .062 thk p.c. board - 6-520314-1
trio-mate horizontal cable entry for .062 thk p.c. board - 6-520314-2
trio-mate horizontal cable entry for .062 thk p.c. board - 6-520314-3
trio-mate horizontal cable entry for .062 thk p.c. board - 6-520314-5
trio-mate horizontal cable entry for .062 thk p.c. board - 6-520314-6
trio-mate horizontal cable entry for .062 thk p.c. board - 6-520314-7
trio-mate horizontal cable entry for .062 thk p.c. board - 6-520314-9
TRIOMATE HORIZONTAL CABLE ENTRY FOR 1.57 (.062) THK P.C. BOARD - 5-520353-4
TRIOMATE HORIZONTAL CABLE ENTRY FOR 1.57 (.062) THK P.C. BOARD - 5-520353-7
TRIOMATE HORIZONTAL CABLE ENTRY FOR 1.57 (.062) THK P.C. BOARD - 6-520353-2
3D PDF - 5-520314-2
3D PDF - 5-520314-4
3D PDF - 5-520314-5
3D PDF - 5-520314-6
3D PDF - 5-520314-7
3D PDF - 5-520314-8
3D PDF - 5-520314-9
3D PDF - 6-520314-0
3D PDF - 6-520314-1
3D PDF - 6-520314-2
3D PDF - 6-520314-3
3D PDF - 6-520314-5
3D PDF - 6-520314-6
3D PDF - 6-520314-7
3D PDF - 6-520314-9
3D PDF - 5-176982-2
3D PDF - 5-520353-4
3D PDF - 5-520353-7
3D PDF - 6-176982-0
3D PDF - 6-520353-2
MD_6-520314-0_040220182346_dmtec - 6-520314-0
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.