Board-to-Board Connector Contacts

Manufacturer TE Connectivity
Description TRANSITION ASSEMBLY,SEP,SHORT
Part Number 765209-2
URL http://www.te.com/usa-en/product-765209-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMPOWER Wave Crimp
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Contact Current Rating (Max) [A] 40
Contact Type Tab
Contact Mating Area Plating Material Silver Alloy
For Use With 4 Cable w/21 Signal Lines
Packaging Method Tray
Packaging Quantity 25
Product Style Drawer Connector
Product Type Contact
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Power
Connector System Cable-to-Cable
Sealable No
Contact Base Material Copper Alloy
PCB Mount Retention Without
Body Style Straight
Contact Configuration Power
Termination End Plating Material Silver Alloy
Wire Insulation Support Without
Make First / Break Last No
Contact Angle Straight
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Contact Type Contact Mating Area Plating Material For Use With Packaging Method Packaging Quantity Product Style Product Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Sealable Contact Base Material PCB Mount Retention Body Style Contact Configuration Termination End Plating Material Wire Insulation Support Make First / Break Last Contact Angle
1 765209-1 TRANSITION ASSEMBLY,SEP,LONG Buy Now AMPOWER Wave Crimp -40 – 105 -40 – 221 40 Tab Silver Alloy 4 Cable w/21 Signal Lines Tray 25 Drawer Connector Contact Wire & Cable Cable Mount Power Cable-to-Cable No Copper Alloy Without Straight Ground Silver Alloy Without No Straight
2 765209-2 TRANSITION ASSEMBLY,SEP,SHORT Buy Now AMPOWER Wave Crimp -40 – 105 -40 – 221 40 Tab Silver Alloy 4 Cable w/21 Signal Lines Tray 25 Drawer Connector Contact Wire & Cable Cable Mount Power Cable-to-Cable No Copper Alloy Without Straight Power Silver Alloy Without No Straight
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Contact Type
Contact Mating Area Plating Material
For Use With
Packaging Method
Packaging Quantity
Product Style
Product Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Sealable
Contact Base Material
PCB Mount Retention
Body Style
Contact Configuration
Termination End Plating Material
Wire Insulation Support
Make First / Break Last
Contact Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.