RF Connectors

Manufacturer TE Connectivity
Description TNC RT ANG PLUG RG 9214 SIL
Part Number 225349-9
URL http://www.te.com/usa-en/product-225349-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series RT,SIL
Operating Temperature Range [°C] -65 – 165
Operating Temperature Range [°F] -85 – 329
Operating Frequency [GHz] 11
Impedance [O] 50
RF Connector Mated Outer Diameter (Approximate) [mm] 16.256
RF Connector Mated Outer Diameter (Approximate) [in] .64
Packaging Method Carton
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Connector System Cable-to-Cable
Number of Positions 1
Sealable No
Number of Coaxial Contacts 1
Dielectric Material PTFE
Body Material Brass
Cable Type RG 214
RF Connector Center Contact Material Brass
RF Interface TNC
Body Shape Circular
Grade Military
Crimp Type Dual
Body Plating Material Silver
RF Contact Captivation Method Mechanical
Detent Without
RF Connector Center Contact Plating Material Gold
Port Configuration Single Port
RF Connector Coupling Mechanism Threaded
Cable Connector Orientation Right Angle
Termination Method to Wire & Cable Crimp
RF Connector Style Plug
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Operating Frequency [GHz] Impedance [O] RF Connector Mated Outer Diameter (Approximate) [mm] RF Connector Mated Outer Diameter (Approximate) [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Connector System Number of Positions Sealable Number of Coaxial Contacts Dielectric Material Body Material Cable Type RF Connector Center Contact Material RF Interface Body Shape Grade Crimp Type Body Plating Material RF Contact Captivation Method Detent RF Connector Center Contact Plating Material Port Configuration RF Connector Coupling Mechanism Cable Connector Orientation Termination Method to Wire & Cable RF Connector Style
1 225349-9 TNC RT ANG PLUG RG 9214 SIL Buy Now RT,SIL -65 – 165 -85 – 329 11 50 16.256 .64 Carton Wire & Cable Cable Mount Cable-to-Cable 1 No 1 PTFE Brass RG 214 Brass TNC Circular Military Dual Silver Mechanical Without Gold Single Port Threaded Right Angle Crimp Plug
2 414173-3 COML TNC R/A PLUG Buy Now TBC Plus -55 – 85 -67 – 185 11 50 16.256 .64 Carton Wire & Cable Cable-to-Cable 1 No 1 Polymethylpentene Zinc RG 188 Brass TNC Circular Commercial Dual Nickel Mechanical Without Gold Single Port Push-On Right Angle Crimp Plug
3 414173-6 COML TNC R/A PLUG Buy Now TBC Plus -55 – 85 -67 – 185 11 50 16.256 .64 Carton Wire & Cable Cable-to-Cable 1 No 1 Polymethylpentene Zinc RG 55A Brass TNC Circular Commercial Dual Nickel Mechanical Without Gold Single Port Push-On Right Angle Crimp Plug
4 5414173-6 COML TNC R/A PLUG Buy Now TBC Plus -55 – 85 -67 – 185 11 50 16.256 .64 Carton Wire & Cable Panel Cable-to-Board 1 No 1 Polymethylpentene Zinc RG 55B Beryllium Copper TNC Commercial Dual Nickel Mechanical Without Gold Single Port Push-On Right Angle Crimp Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Operating Frequency [GHz]
Impedance [O]
RF Connector Mated Outer Diameter (Approximate) [mm]
RF Connector Mated Outer Diameter (Approximate) [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Connector System
Number of Positions
Sealable
Number of Coaxial Contacts
Dielectric Material
Body Material
Cable Type
RF Connector Center Contact Material
RF Interface
Body Shape
Grade
Crimp Type
Body Plating Material
RF Contact Captivation Method
Detent
RF Connector Center Contact Plating Material
Port Configuration
RF Connector Coupling Mechanism
Cable Connector Orientation
Termination Method to Wire & Cable
RF Connector Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.