Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description TIMER CONNECTOR HOUSING (
Part Number 281802-1
URL http://www.te.com/usa-en/product-281802-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Timer Connector System
Height [mm] 24.5
Height [in] .965
Length [mm] 30.5
Length [in] 1.201
Width [mm] 37.5
Width [in] 1.476
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .11
Operating Voltage [VDC] 24
Operating Temperature Range [°C] -30 – 105
Operating Temperature Range [°F] -22 – 221
Centerline (Pitch) [mm] 5
Centerline (Pitch) [in] .197
Nominal Voltage Architecture [V] 24
Connector System Wire-to-Board
Serviceable No
Polarized Yes
Number of Positions 3
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Bag
Cable Exit Angle 180°
Color Black
Body Material PA
Packaging Quantity 250
Connector Position Assurance Capable No
Connector Code Neutral
Sealable Yes
Number of Rows 1
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Connector Code Sealable Number of Rows Circuit Application
1 281802-1 TIMER CONNECTOR HOUSING ( Buy Now Timer Connector System 24.5 .965 30.5 1.201 37.5 1.476 2.8 .11 24 -30 – 105 -22 – 221 5 .197 24 Wire-to-Board No Yes 3 On the Terminal No Housing for female terminals No Without No Bag 180° Black PA 250 No Neutral Yes 1 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Connector Code
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.