TE Connectivity

Test Probe Receptacles

Manufacturer TE Connectivity
Description TEST PROBE REC130 BI WHT GPBR
Part Number 3-582118-9
Contact Mating Area Plating Material Gold
Contact Current Rating (Max) [AMP] 4.75
Height above PC Board [INCH] .23
Test Probe Hole Location Side Entry
Connector System Cable-to-Board
Circuit Application Power & Signal
Height above PC Board [MM] 5.84
Operating Temperature Range [DEGC] -55 – 85
Connector & Contact Terminates To Printed Circuit Board
Operating Temperature Range [DEGF] -67 – 185
Number of Positions 1
Connector Mounting Type Board Mount
Funnel Entry Without
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Material Contact Current Rating (Max) [AMP] Height above PC Board [INCH] Test Probe Hole Location Connector System Circuit Application Height above PC Board [MM] Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Number of Positions Connector Mounting Type Funnel Entry
1 3-582118-9 TEST PROBE REC130 BI WHT GPBR Buy Now Gold 4.75 .23 Side Entry Cable-to-Board Power & Signal 5.84 -55 – 85 Printed Circuit Board -67 – 185 1 Board Mount Without
Part Number
Description
Buy Now
Contact Mating Area Plating Material
Contact Current Rating (Max) [AMP]
Height above PC Board [INCH]
Test Probe Hole Location
Connector System
Circuit Application
Height above PC Board [MM]
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Number of Positions
Connector Mounting Type
Funnel Entry
Documentation
Contact the supplier