Rings & Spades

Manufacturer TE Connectivity
Description TERMINAL,PIDG SPR SPD 16-14 5
Part Number 52934-1
URL http://www.te.com/usa-en/product-52934-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Diameter (Max) [mm] 4.32
Wire Insulation Diameter (Max) [in] .17
Wire Insulation Diameter [mm] 2.92 – 4.32
Wire Insulation Diameter [in] .115 – .17
Wire Size [CMA] 2050 – 5180
Material Thickness [mm] .79
Material Thickness [in] .031
Overall Length [mm] 20.295
Overall Length [in] .799
Operating Temperature Range [°C] 105
Operating Temperature Range [°F] 221
Wire Size [mm²] 1.25 – 2
Wire Size [AWG] 16 – 14
Stud Diameter [mm] 3.18
Stud Diameter [in] .125
Tongue Thickness [mm] .79
Tongue Thickness [in] .031
Terminal Type Spring Spade
Government Qualified No
Stud Size M3
Packaging Method Tape Mounted
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Offset
Barrel Type Closed Barrel
Sealable No
Support Style Insulation Support
Plating Material Phosphor Bronze
Insulated Yes
Terminal & Splice Style Spring Spade
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 52934-1 TERMINAL,PIDG SPR SPD 16-14 5 Buy Now 4.32 .17 2.92 – 4.32 .115 – .17 2050 – 5180 .79 .031 20.295 .799 105 221 1.25 – 2 16 – 14 3.18 .125 .79 .031 Spring Spade No M3 Tape Mounted Straight With Offset Closed Barrel No Insulation Support Phosphor Bronze Yes Spring Spade Regular Wire No
Part Number
Description
Buy Now
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.