Rings & Spades

Manufacturer TE Connectivity
Description TERMINAL,PIDG R IR 14 1/4
Part Number 2-320563-4
URL http://www.te.com/usa-en/product-2-320563-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Wire Insulation Diameter (Max) [mm] 3.3
Wire Insulation Diameter (Max) [in] .13
Wire Insulation Diameter [mm] 1.98 – 3.3
Wire Insulation Diameter [in] .078 – .13
Wire Size [CMA] 4234
Material Thickness [mm] .79
Material Thickness [in] .031
Overall Length [mm] 28.956
Overall Length [in] 1.14
Operating Temperature Range [°C] 105
Operating Temperature Range [°F] 221
Wire Size [mm²] 2 – 2.15
Wire Size [AWG] 14
Stud Diameter [mm] 6.35
Stud Diameter [in] .25
Tongue Thickness [mm] .79
Tongue Thickness [in] .031
Terminal Type Ring Tongue
Government Qualified Yes
Stud Size 1/4
Packaging Method Loose Piece
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Offset
Barrel Type Closed Barrel
Military Part Class Class I
Sealable No
Support Style Insulation Restriction
Plating Material Tin
Insulated Yes
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Military Part Class Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 2-320563-4 TERMINAL,PIDG R IR 14 1/4 Buy Now PIDG 3.3 .13 1.98 – 3.3 .078 – .13 4234 .79 .031 28.956 1.14 105 221 2 – 2.15 14 6.35 .25 .79 .031 Ring Tongue Yes 1/4 Loose Piece Straight With Offset Closed Barrel Class I No Insulation Restriction Tin Yes Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Series
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Military Part Class
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.