Rings & Spades

Manufacturer TE Connectivity
Description TERMINAL,PIDG R 16-14 3/8
Part Number 2-320564-3
URL http://www.te.com/usa-en/product-2-320564-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Diameter (Max) [mm] 3.81
Wire Insulation Diameter (Max) [in] .15
Wire Insulation Diameter [in] .105 – .15
Wire Size [CMA] 2050 – 5180
Overall Length [in] 1.28
Operating Temperature Range [°C] 105
Wire Size [mm²] 1.25 – 2
Wire Size [AWG] 16 – 14
Stud Diameter [mm] 9.53
Stud Diameter [in] .375
Tongue Thickness [mm] .84
Tongue Thickness [in] .033
Terminal Type Ring Tongue
Government Qualified Yes
Stud Size 3/8
Packaging Method Tape Mounted
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Closed Barrel
Military Part Class Class II
Sealable No
Support Style Insulation Support
Plating Material Tin
Insulated Yes
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Aluminum Wire Size [AWG] Aluminum Wire Size [mm²] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Military Part Class Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 2-320564-3 TERMINAL,PIDG R 16-14 3/8 Buy Now 3.81 .15 .105 – .15 2050 – 5180 1.28 105 1.25 – 2 16 – 14 9.53 .375 .84 .033 Ring Tongue Yes 3/8 Tape Mounted With Straight Closed Barrel Class II No Insulation Support Tin Yes Regular Wire No
4 2-320575-1 TERMINAL,PIDG R 16-14 5/16 Buy Now 3.81 .15 2.68 – 3.81 .105 – .15 2050 – 5180 .84 .033 27.38 1.078 105 221 1.25 – 2 16 – 14 7.92 .312 .84 .033 Ring Tongue Yes M8 Package Straight With Offset Closed Barrel Class II No Insulation Support Copper Yes Ring Tongue Regular Wire No
5 2-328998-1 PIDG 16-14 R 5/16; TAPE Buy Now 4.32 .17 2.92 – 4.32 .115 – .17 2050 – 5180 .79 .031 27.38 1.078 105 221 1.04 – 2.62 16 – 14 8.33 .328 .79 .031 Ring Tongue No M8 Tape & Reel Straight With Offset Closed Barrel No Insulation Support Copper Yes Ring Tongue Regular Wire No
6 2-328999-1 PIDG 16-14 R 3/8; TAPE Buy Now 4.32 .17 2.92 – 4.32 .115 – .17 2050 – 5180 .79 .031 30.94 1.218 105 221 1.3 – 2 16 – 14 9.91 .39 .79 .031 Ring Tongue No 3/8 Tape & Reel Straight With Offset Closed Barrel No Insulation Support Copper Yes Ring Tongue Regular Wire No
7 320564 TERMINAL,PIDG R 16-14 3/8 - A69728-000 - AMPS-0-0320564-0 Buy Now PIDG A69728-000 AMPS-0-0320564-0 3.81 .15 .105 – .15 2050 – 5180 1.28 105 1.25 – 2 16 – 14 9.53 .375 .84 .033 Ring Tongue Yes 3/8 Loose Piece With Straight Closed Barrel Class I No Insulation Support Copper Yes Regular Wire No
8 320575 TERMINAL,PIDG R 16-14 5/16 Buy Now PIDG 3.81 .15 .105 – .15 2050 – 5180 1.078 1.25 – 2 16 – 14 7.92 .312 .84 .033 Ring Tongue Yes M8 Box With Straight Closed Barrel Class I No Insulation Support Tin Yes Regular Wire No
9 328998 TERMINAL,PIDG R 16-14 5/16 - AMPS-0-0328998-0 - D74476-000 Buy Now PIDG AMPS-0-0328998-0 D74476-000 4.32 .17 2.92 – 4.32 2050 – 5180 .79 27.38 105 1.04 – 2.62 16 – 14 16 – 14 1.309 – 2.08 8.33 .328 .79 .031 .173 – .175 Ring Tongue No M8 Loose Piece Straight With Straight Closed Barrel No Insulation Support Copper Yes Regular Wire No
10 328999 TERMINAL,PIDG R 16-14 3/8 Buy Now PIDG 4.32 .17 2.92 – 4.32 2050 – 5180 .79 30.94 105 1.3 – 2 16 – 14 9.91 .39 .79 .031 .173 – .175 Ring Tongue No 3/8 Loose Piece Straight With Straight Closed Barrel No Insulation Support Copper Yes Regular Wire No
11 8-320564-1 TERMINAL,PIDG R 16-14 3/8 - AMPS-8-0320564-1 - C92268-000 Buy Now PIDG AMPS-8-0320564-1 C92268-000 3.81 .15 2.68 – 3.81 .105 – .15 2050 – 5180 .79 .031 32.51 1.28 105 221 1.25 – 2 16 – 14 9.53 .375 .79 .031 Ring Tongue No 3/8 Loose Piece Straight With Straight Closed Barrel No Insulation Support Copper Yes Ring Tongue Regular Wire No
2 8-328998-1 TERMINAL,PIDG R 16-14 5/16 Buy Now PIDG 4.32 .17 2.92 – 4.32 2050 – 5180 .79 27.38 105 1.04 – 2.62 16 – 14 16 – 14 1.309 – 2.08 8.33 .328 .79 .031 .173 – .175 Ring Tongue No M8 Loose Piece Straight With Straight Closed Barrel No Insulation Support Copper Yes Regular Wire No
3 8-328999-1 TERMINAL,PIDG R 16-14 3/8 Buy Now PIDG 4.32 .17 2.92 – 4.32 2050 – 5180 .79 30.94 105 1.3 – 2 16 – 14 9.91 .39 .79 .031 .173 – .175 Ring Tongue No 3/8 Loose Piece Straight With Straight Closed Barrel No Insulation Support Copper Yes Regular Wire No
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Aluminum Wire Size [AWG]
Aluminum Wire Size [mm²]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Military Part Class
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 320564
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 320575
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 328998
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 328999
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 8-320564-1
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 8-328998-1
Pre-Insulated Diamond Grip (PIDG) Terminals, Splices, and End Caps - 8-328999-1
PIDG TERMINALS & SPLICES Quick Reference Guide - 320564
PIDG TERMINALS & SPLICES Quick Reference Guide - 320575
PIDG TERMINALS & SPLICES Quick Reference Guide - 328998
PIDG TERMINALS & SPLICES Quick Reference Guide - 328999
3D PDF - 2-328998-1
3D PDF - 2-328999-1
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 16-14 AWG - 2-320564-3
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 16-14 AWG - 320564
TERMINAL, RING TONGUE, PIDG WIRE SIZE: 16-14 AWG - 8-320564-1
TERMINAL, RING TONGUE, PIDG (16-14 AWG) PIDG IR (16 & 14 AWG) - 2-320575-1
TERMINAL, RING TONGUE, PIDG (16-14 AWG) PIDG IR (16 & 14 AWG) - 320575
WIRE TERMINAL P.I.D.G-RING TONGUE WIRE SIZE 16-14 - 2-328998-1
WIRE TERMINAL P.I.D.G-RING TONGUE WIRE SIZE 16-14 - 328998
WIRE TERMINAL P.I.D.G-RING TONGUE WIRE SIZE 16-14 - 8-328998-1
3D PDF - 328998
WIRE TERMINAL P.I.D.G RING TONGUE WIRE SIZE 16-14 - 2-328999-1
WIRE TERMINAL P.I.D.G RING TONGUE WIRE SIZE 16-14 - 328999
WIRE TERMINAL P.I.D.G RING TONGUE WIRE SIZE 16-14 - 8-328999-1
3D PDF - 328999
3D PDF - 8-328998-1
3D PDF - 8-328999-1
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 320564
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 320575
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 328998
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 328999
3D PDF - 2-320564-3
3D PDF - 2-320575-1
3D PDF - 320564
3D PDF - 320575
3D PDF - 8-320564-1
MD_2-320564-3_0502201550_dmtec - 2-320564-3
MD_2-320575-1_05022015510_dmtec - 2-320575-1
MD_2-328998-1_05042018930_dmtec - 2-328998-1
MD_2-328999-1_05042018913_dmtec - 2-328999-1
MD_320564_06272017017_dmtec - 320564
MD_328998_10312017852_dmtec - 328998
MD_328999_05022013720_dmtec - 328999
MD_8-320564-1_0502201558_dmtec - 8-320564-1
MD_8-328998-1_04302013615_dmtec - 8-328998-1
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 320564
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 320575
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 328998
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 328999
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-320564-3
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-320575-1
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 320564
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 320575
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 328998
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 328999
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.