Rings & Spades

Manufacturer TE Connectivity
Description TERMINAL,PIDG PVF2 R 16-14 1/2
Part Number 1-696423-0
URL http://www.te.com/usa-en/product-1-696423-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Wire Insulation Diameter [mm] 2.67 – 3.81
Wire Size [CMA] 2050 – 5180
Wire Size [AWG] 16 – 14
Tongue Thickness [mm] .79
Terminal Type Ring Tongue
Government Qualified No
Stud Size 1/2
Packaging Method Loose Piece
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Closed Barrel
Military Part Class Class II
Sealable No
Support Style Insulation Support
Plating Material Copper
Insulated Yes
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Product Documentation Series Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter [mm] Wire Size [CMA] Material Thickness [mm] Overall Length [mm] Wire Size [AWG] Stud Diameter [mm] Tongue Thickness [mm] Barrel Inside Diameter [mm] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Military Part Class Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 1-696423-0 TERMINAL,PIDG PVF2 R 16-14 1/2 Buy Now Product Documentation PIDG 2.67 – 3.81 2050 – 5180 16 – 14 .79 Ring Tongue No 1/2 Loose Piece Straight With Straight Closed Barrel Class II No Insulation Support Copper Yes Regular Wire No
6 53410-1 TERMINAL,PIDG PVF2 R 22-16 1/4 Buy Now Product Documentation PIDG 3.18 2.03 – 3.18 509 – 3260 .79 27.38 22 6.73 .79 Ring Tongue Yes 1/4 Loose Piece Straight With Offset Closed Barrel Class I No Insulation Support Tin-Lead Yes Ring Tongue Copper No
7 53983-1 TERMINAL,PIDG PVF2 R 16-14HD Buy Now Product Documentation PIDG 5.84 3.81 – 5.84 2050 – 5180 1.22 26.56 16 5 1.3 5.96 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel No Non-Insulation Support Tin-Lead Yes Ring Tongue Heavy Duty Yes
8 54593-1 TERMINAL,PIDG PVF2 R 12-10 6 Buy Now Product Documentation PIDG 5.84 3.81 – 5.84 5180 – 13100 .99 23.528 12 – 10 4.34 .99 Ring Tongue No M3.5 Box Straight With Straight Closed Barrel No Non-Insulation Support Tin-Lead Yes Ring Tongue Copper No
9 696420-1 TERMINAL,PIDG PVF2 R 26-24 2 Buy Now Product Documentation PIDG .81 – 2.08 202 – 509 26 – 24 .686 Ring Tongue No M2 Loose Piece Straight With Straight Closed Barrel Class II No Insulation Support Copper Yes Regular Wire No
10 696420-3 TERMINAL,PIDG PVF2 R 26-24 6 Buy Now Product Documentation PIDG .81 – 2.08 202 – 509 26 – 24 .686 Ring Tongue No #6 Loose Piece Straight With Straight Closed Barrel Class II No Insulation Support Copper Yes Regular Wire No
11 696420-6 TERMINAL,PIDG PVF2 R 26-24 10 Buy Now Product Documentation PIDG .81 – 2.08 202 – 509 26 – 24 .686 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel Class II No Insulation Support Copper Yes Regular Wire No
12 696422-3 PIDG PVF2 R 22-16COM22-18MIL 6 Buy Now Product Documentation PIDG 3.18 2.03 – 3.18 509 – 3260 .79 17.196 22 – 16 3.68 .79 Ring Tongue No #6 Loose Piece Straight With Straight Closed Barrel Class II No Non-Insulation Support Copper Yes Ring Tongue Regular Wire No
13 696422-7 TERMINAL,PIDG PVF2 R 22-16 1/4 Buy Now Product Documentation PIDG 2.03 – 3.18 509 – 3260 22 – 16 .79 Ring Tongue No M6 Loose Piece Straight With Straight Closed Barrel Class II No Insulation Support Tin Yes Regular Wire No
2 696422-9 PIDG PVF2 22-16COM22-18MIL 3/8 Buy Now Product Documentation PIDG 2.03 – 3.18 509 – 3260 22 – 16 .79 Ring Tongue No 3/8 Loose Piece Straight With Straight Closed Barrel Class II No Insulation Support Tin Yes Regular Wire No
3 696423-4 TERMINAL,PIDG PVF2 R 16-14 6 Buy Now Product Documentation PIDG 3.81 2.67 – 3.81 2050 – 5180 .79 21.565 16 – 14 3.68 .79 Ring Tongue No #6 Loose Piece Straight With Straight Closed Barrel Class II No Non-Insulation Support Tin Yes Ring Tongue Regular Wire No
4 696423-7 TERMINAL,PIDG PVF2 R 16-14 1/4 Buy Now Product Documentation PIDG 3.81 2.67 – 3.81 2050 – 5180 .79 27.508 16 – 14 6.73 .79 Ring Tongue No M6 Loose Piece Straight With Straight Closed Barrel Class II No Non-Insulation Support Copper Yes Ring Tongue Regular Wire No
5 696423-9 TERMINAL,PIDG PVF2 R 16-14 3/8 Buy Now Product Documentation PIDG 2.67 – 3.81 2050 – 5180 16 – 14 .79 Ring Tongue No 3/8 Loose Piece Straight With Straight Closed Barrel Class II No Insulation Support Copper Yes Regular Wire No
Part Number
Description
Buy Now
Product Documentation
Series
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter [mm]
Wire Size [CMA]
Material Thickness [mm]
Overall Length [mm]
Wire Size [AWG]
Stud Diameter [mm]
Tongue Thickness [mm]
Barrel Inside Diameter [mm]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Military Part Class
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.