Rings & Spades

Manufacturer TE Connectivity
Description TERMINAL,PIDG PTFE R 18-16 8
Part Number 50836
URL http://www.te.com/usa-en/product-50836.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series STRATO-THERM
Wire Insulation Diameter (Max) [mm] 3.43
Wire Insulation Diameter (Max) [in] .135
Wire Size [CMA] 1600 – 2800
Overall Length [in] .855
Wire Size [mm²] .8 – 1.4
Wire Size [AWG] 18 – 16
Stud Diameter [mm] 4.34
Stud Diameter [in] .171
Tongue Thickness [mm] .84
Tongue Thickness [in] .033
Barrel Inside Diameter [in] .145
Terminal Type Ring Tongue
Government Qualified No
Stud Size M4
Packaging Method Loose Piece
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Closed Barrel
Support Style Insulation Support
Plating Material Nickel
Insulated Yes
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Size [CMA] Overall Length [in] Wire Size [mm²] Wire Size [AWG] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Support Style Plating Material Insulated Wire/Cable Type Heavy Duty
1 50836 TERMINAL,PIDG PTFE R 18-16 8 Buy Now STRATO-THERM 3.43 .135 1600 – 2800 .855 .8 – 1.4 18 – 16 4.34 .171 .84 .033 .145 Ring Tongue No M4 Loose Piece Straight With Straight Closed Barrel Insulation Support Nickel Yes Regular Wire No
Part Number
Description
Buy Now
Series
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Size [CMA]
Overall Length [in]
Wire Size [mm²]
Wire Size [AWG]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Support Style
Plating Material
Insulated
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.