Rings & Spades

Manufacturer TE Connectivity
Description TERMINAL,PIDG PTFE R 14 8
Part Number 50840
URL http://www.te.com/usa-en/product-50840.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series STRATO-THERM
Wire Insulation Diameter (Max) [mm] 3.81
Wire Insulation Diameter (Max) [in] .15
Wire Insulation Diameter [mm] 2.032 – 3.810
Wire Insulation Diameter [in] .08 – .15
Wire Size [CMA] 4234
Material Thickness [mm] .84
Material Thickness [in] .033
Overall Length [mm] 21.819
Overall Length [in] .859
Operating Temperature Range [°C] 288
Operating Temperature Range [°F] 550
Wire Size [mm²] 2 – 2.15
Wire Size [AWG] 14
Stud Diameter [mm] 4.34
Stud Diameter [in] .171
Tongue Thickness [mm] .84
Tongue Thickness [in] .033
Terminal Type Ring Tongue
Government Qualified No
Stud Size #8
Packaging Method Loose Piece
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Offset
Barrel Type Closed Barrel
Sealable No
Support Style Insulation Support
Plating Material Nickel
Insulated Yes
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 50840 TERMINAL,PIDG PTFE R 14 8 Buy Now STRATO-THERM 3.81 .15 2.032 – 3.810 .08 – .15 4234 .84 .033 21.819 .859 288 550 2 – 2.15 14 4.34 .171 .84 .033 Ring Tongue No #8 Loose Piece Straight With Offset Closed Barrel No Insulation Support Nickel Yes Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Series
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.