Rings & Spades

Manufacturer TE Connectivity
Description TERMINAL SOLISTRAND RING HR 1/0
Part Number 132066-2
URL http://www.te.com/usa-en/product-132066-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Size [CMA] 98676 – 118412
Material Thickness [mm] 1.78
Material Thickness [in] .07
Overall Length [mm] 45.466
Overall Length [in] 1.79
Operating Temperature Range [°C] 343
Operating Temperature Range [°F] 649
Wire Size [mm²] 41 – 60
Wire Size [AWG] 1/0
Stud Diameter [mm] 8.33
Stud Diameter [in] .328
Tongue Thickness [mm] 1.78
Tongue Thickness [in] .07
Barrel Inside Diameter [mm] 11.27
Barrel Inside Diameter [in] .444
Terminal Type Ring Tongue
Government Qualified No
Stud Size M8
Packaging Method Loose Piece
Terminal Angle Straight
Wire Insulation Support Without
Terminal Orientation Straight
Barrel Type Closed Barrel
Sealable No
Support Style Non-Insulation Support
Plating Material Copper
Insulated No
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Aluminum Wire Size [AWG] Aluminum Wire Size [mm²] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Underplating Material Military Part Class Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 132066-2 TERMINAL SOLISTRAND RING HR 1/0 Buy Now 98676 – 118412 1.78 .07 45.466 1.79 343 649 41 – 60 1/0 8.33 .328 1.78 .07 11.27 .444 Ring Tongue No M8 Loose Piece Straight Without Straight Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
12 1-321828-0 TERM,SOLIS R 14-12 10,TAPE Buy Now 3260 – 8230 1.07 .042 17.4 .685 170 338 2 – 3 14 – 12 4.82 .19 1.07 .042 2.49 .098 Ring Tongue No #10 Tape Mounted Straight Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
23 134462-1 TERMINAL STRATOTHERM 2 Buy Now 52600 – 83700 1.78 .07 40 1.575 343 649 34 – 35 2 6.73 .25 1.78 .07 9.3 .366 Ring Tongue No M6 Box 30° Without Offset Closed Barrel No Non - Insulation Support Copper No Ring Tongue Regular Wire No
26 160000 TERM,SOLIS R 1/0 M10 - AMPS-0-0160000-0 - CB4197-000 Buy Now SOLISTRAND AMPS-0-0160000-0 CB4197-000 83700 – 119500 1.8 .071 49.7 1.953 170 338 42.5 – 60.5 1/0 10 .413 1.8 .071 11.278 .444 Ring Tongue No M10 Box Straight Without Straight Closed Barrel No Non-Insulation Support Tin No Ring Tongue Regular Wire No
27 160003 TERM,SOLIS R 3/0 M10 Buy Now SOLISTRAND 150500 – 190000 2.3 .091 54.43 2.139 170 338 76.3 – 97 3/0 10 .413 2.3 .09 14.351 .565 Ring Tongue No M10 Loose Piece Straight Without Straight Closed Barrel No Non-Insulation Support Tin No Ring Tongue Regular Wire No
28 160129 TERM,SOLIS R 4/0 M10 Buy Now SOLISTRAND 190000 – 231000 2.6 .102 56.03 2.2059 170 338 98.3 – 117 4/0 10.5 .413 2.6 .102 22.07 .8689 Ring Tongue No M10 Loose Piece Straight Without Straight Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
29 2-322870-2 STRATO-THERM, HR 2 5/16 NIPL Buy Now 52600 – 83700 1.78 .07 38.79 1.527 343 649 26.7 – 42.4 2 8.33 .328 1.78 .07 9.39 .37 Ring Tongue No M8 Loose Piece Straight Without Straight Closed Barrel No Non-Insulation Support Nickel No Ring Tongue Regular Wire No
30 2-36932-2 TERMINAL,SOLIS R 4/0 1/4 Buy Now 190000 – 231100 2.6 .102 56.03 2.21 170 338 96.3 – 117 4/0 6.73 .265 2.6 .102 16.13 .635 Ring Tongue No 1/4 Loose Piece Straight Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
31 321271 TERMINAL,SOLIS R 4/0 5/16 Buy Now SOLISTRAND 190000 – 231100 2.67 .105 64.44 2.532 170 338 96.3 – 117 4/0 8.33 .328 2.67 .105 16.13 .634 Ring Tongue Yes 5/16 Loose Piece Straight Without Offset Closed Barrel Class II No Non - Insulation Support Copper No Ring Tongue Regular Wire No
2 321600 TERMINAL,SOLIS R 2 3/8 Buy Now SOLISTRAND 52600 – 83700 1.85 .073 38.79 1.524 170 338 26.7 – 42.4 2 9.53 .39 1.85 .073 9.39 .369 Ring Tongue Yes 3/8 Loose Piece Straight Without Offset Closed Barrel Class II No Non - Insulation Support Tin No Ring Tongue Regular Wire No
3 321827 TERMINAL,SOLIS R 14-12 8 Buy Now SOLISTRAND 3260 – 8230 1.07 .042 17.4 .684 170 338 1.67 – 4.65 14 – 12 4.34 .171 1.07 .042 2.49 .098 Ring Tongue No M4 Loose Piece Straight Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
4 321828 TERMINAL,SOLIS R 14-12 10 Buy Now SOLISTRAND 3260 – 8230 1.07 .042 17.4 .684 170 338 1.67 – 4.65 14 – 12 5 .197 1.07 .042 2.49 .098 Ring Tongue No #10 Loose Piece Straight Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
5 321867-2 STRATO-THERM, HR 1/0 5/16 NIPL Buy Now 98676 – 118412 1.78 .07 48.89 1.925 343 649 41 – 60 1/0 8.33 .328 1.78 .07 11.28 .444 Ring Tongue No 5/16 Loose Piece Straight Without Straight Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
6 321874 TERMINAL,SOLIS R 3/0 5/16 Buy Now SOLISTRAND 150500 – 190000 2.39 .094 53.64 2.112 170 338 80 – 95 3/0 7.92 .312 2.39 .094 14.35 .565 Ring Tongue Yes 5/16 Loose Piece Straight Without Offset Closed Barrel Class II No Insulation Support Copper No Ring Tongue Regular Wire No
7 321877 TERMINAL,SOLIS R 3/0 1/2 Buy Now SOLISTRAND 150500 – 190000 2.39 .094 53.64 2.112 170 338 80 – 95 3/0 85 12.7 .5 2.39 .094 14.35 .564 Ring Tongue Yes 1/2 Loose Piece Straight Without Straight Closed Barrel Copper Class II No Non-Insulation Support Tin No Ring Tongue Regular Wire No
8 321878 TERMINAL,SOLIS R 4/0 3/8 Buy Now SOLISTRAND 190000 – 231100 2.67 .105 55.32 2.178 170 338 100 – 125 4/0 107 9.53 .39 2.67 .105 16.13 .635 Ring Tongue Yes 3/8 Loose Piece Straight Without Straight Closed Barrel Copper Class II No Non-Insulation Support Copper No Ring Tongue Regular Wire No
9 321879 TERMINAL,SOLIS R 4/0 7/16 Buy Now SOLISTRAND 190000 – 231100 2.59 .102 55.32 2.178 170 338 96.3 – 117 4/0 11.1 .437 2.59 .102 16.13 .635 Ring Tongue Yes 7/16 Loose Piece Straight Without Offset Closed Barrel Class II No Insulation Support Tin No Ring Tongue Regular Wire No
10 321880 TERMINAL,SOLIS R 4/0 1/2 Buy Now SOLISTRAND 190000 – 231100 2.67 .105 55.32 2.178 170 338 100 – 125 4/0 107 12.7 .5 2.67 .105 16.13 .635 Ring Tongue Yes 1/2 Loose Piece Straight Without Straight Closed Barrel Class II No Non-Insulation Support Tin No Ring Tongue Regular Wire No
11 322870-1 TERMINAL,SOLIS R 2 5/16 90DEG Buy Now 52600 – 83700 1.78 .07 38.79 1.527 170 338 26.7 – 42.4 2 8.33 .328 1.78 .07 9.39 .37 Ring Tongue No M8 Loose Piece 90° Without Offset Closed Barrel Class II No Non - Insulation Support Tin No Ring Tongue Regular Wire No
13 327175 TERMINAL,SOLIS R 4 1/2 - AMPS-0-0327175-0 - C43841-000 Buy Now SOLISTRAND AMPS-0-0327175-0 C43841-000 33100 – 52600 1.85 .073 48.31 1.902 170 338 16.8 – 26.7 4 12.7 .5 1.85 .073 7.52 .296 Ring Tongue Yes M12 Loose Piece Straight Without Offset Closed Barrel Class II No Non - Insulation Support Copper No Ring Tongue Regular Wire No
14 330301 TERMINAL,SOLIS R 2 10 Buy Now SOLISTRAND 52600 – 83700 1.85 .073 38.79 1.527 170 338 34 – 35 2 5 .197 1.85 .073 9.39 .37 Ring Tongue Yes #10 Loose Piece Straight Without Offset Closed Barrel Class II No Non - Insulation Support Copper No Ring Tongue Regular Wire No
15 34484 TERMINAL,SOLIS R 14-12 10 Buy Now SOLISTRAND 3260 – 8230 1.07 .042 18.77 .74 170 338 1.65 – 4.17 14 – 12 4.82 .19 .97 .04 2.49 .098 Ring Tongue No #10 Loose Piece Straight Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
16 34486 TERMINAL,SOLIS R 14-12 3/8 Buy Now SOLISTRAND 3260 – 8230 1.07 .042 28.45 1.12 170 338 1.65 – 4.17 14 – 12 9.91 .39 .97 .04 2.49 .098 Ring Tongue No 3/8 Loose Piece Straight Without Offset Closed Barrel No Non - Insulation Support Copper No Ring Tongue Regular Wire No
17 34487 TERMINAL,SOLIS R 14-12 1/4 Buy Now SOLISTRAND 3260 – 8230 .97 .038 18.77 .74 170 338 1.65 – 4.17 14 – 12 6.73 .265 .97 .04 2.49 .098 Ring Tongue No 1/4 Loose Piece Straight Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
18 34487-2 TERMINAL,SOLIS R 14-12 1/4 Buy Now 3260 – 8230 .97 .038 18.77 .74 170 1.65 – 4.17 14 – 12 6.73 .265 .97 .04 2.49 .098 Ring Tongue No M6 Tape Mounted Straight Without Straight Closed Barrel No Copper No Regular Wire No
19 36929 TERMINAL,SOLIS R 3/0 1/2 Buy Now SOLISTRAND 150500 – 190000 2.31 .091 54.43 2.14 170 338 76.3 – 96 3/0 13.08 .515 2.31 .091 14.35 .565 Ring Tongue No M12 Loose Piece Straight Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
20 36932 BODY SOLIS RING 4/0 3/8 Buy Now SOLISTRAND 190000 – 231100 2.6 .102 56.03 2.21 170 338 96.3 – 117 4/0 9.91 .39 2.6 .102 16.13 .635 Ring Tongue No 3/8 Loose Piece Straight Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
21 36934 BODY SOLIS RING 4/0 1/2 Buy Now SOLISTRAND 190000 – 231100 2.6 .102 56.03 2.21 170 338 96.3 – 117 4/0 13.08 .515 2.6 .102 16.13 .635 Ring Tongue No M12 Loose Piece Straight Without Offset Closed Barrel No Non - Insulation Support Tin No Ring Tongue Regular Wire No
22 696646-1 KIT1/0,5/16,NI+RT555-.625X1.75 Buy Now 83700 – 119500 1.78 .07 48.9 1.925 -50 – 200 41 – 60 1/0 8.33 .328 1.78 .07 11.28 .444 Ring Tongue No 5/16 Loose Piece Straight Without Offset Closed Barrel No Insulation Support Copper No Ring Tongue Regular Wire No
24 8-320383-3 TERMINAL,SOLIS R 2 1/4 Buy Now 52600 – 83700 1.85 .073 38.79 1.524 170 338 26.4 – 42.4 2 2 6.73 .265 1.85 .073 9.39 .369 Ring Tongue No 1/4 Loose Piece Straight Without Straight Closed Barrel Class II No Non-Insulation Support Tin No Ring Tongue Regular Wire No
25 8-322870-3 TERMINAL,SOLIS R 2 5/16 Buy Now 52600 – 83700 1.78 .07 38.79 1.527 170 338 26.7 – 42.4 2 8.33 .328 1.78 .07 9.39 .37 Ring Tongue No 5/16 Loose Piece Straight Without Offset Closed Barrel Class II No Non - Insulation Support Tin No Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Aluminum Wire Size [AWG]
Aluminum Wire Size [mm²]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Underplating Material
Military Part Class
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
Nickel Plated SOLISTRAND STRATO-THERM Terminals - 134462-1
Nickel Plated SOLISTRAND STRATO-THERM Terminals - 2-322870-2
Nickel Plated SOLISTRAND STRATO-THERM Terminals - 321867-2
COSSE A PLAGE RONDE NON ISOLEE - 132066-2
3D PDF - 1-321828-0
SOLISTRAND STRATO. 2AWG - 134462-1
wire terminal solistrand ringtongue - 160000
TERMINAL, RING TONGUE, SOLISTRAND - 160003
RING TONGUE, SOLISTRAND WIRE SIZE 4/0 - 160129
3D PDF - 2-322870-2
TERMINAL, RING TONGUE, SOLISTRAND 2 AWG - 8-320383-3
TERMINAL, RING TONGUE, SOLISTRAND - 321271
3D PDF - 321271
TERMINAL, RING TONGUE, SOLISTRAND - 321600
3D PDF - 321600
TERMINAL, RING TONGUE, SOLISTRAND - 321827
3D PDF - 321827
TERMINAL, RING TONGUE, SOLISTRAND - 1-321828-0
TERMINAL, RING TONGUE, SOLISTRAND - 321828
3D PDF - 321828
TERMINAL, RING TONGUE, SOLISTRAND, STRATO-THERM, WIRE SIZE 50.0mm2 [1/0] AWG - 321867-2
TERMINAL, RING TONGUE, SOLISTRAND - 321874
TERMINAL, RING TONGUE,SOLISTRAND(TM) - 321877
3D PDF - 321877
TERMINAL, RING TONGUE, SOLISTRAND, STRATO-THERM, 4/0 AWG - 321878
3D PDF - 321878
TERMINAL, RING TONGUE, SOLISTRAND@PZTM - 321879
TERMINAL, RING TONGUE, SOLISTRAND@PZTM - 321880
TERMINAL, RING TONGUE, SOLISTRAND - 2-322870-2
TERMINAL, RING TONGUE, SOLISTRAND - 322870-1
TERMINAL, RING TONGUE, SOLISTRAND - 8-322870-3
TERMINAL, RING, TONGUE, SOLISTRAND - 327175
3D PDF - 327175
TERMINAL, RING TONGUE, SOLISTRAND - 330301
3D PDF - 330301
TERMINAL, RING TONGUE, SOLISTRAND 14-12 AWG - 34484
3D PDF - 34484
TERMINAL, RING TONGUE, SOLISTRAND 14-12 AWG - 34486
TERMINAL, RING TONGUE, SOLISTRAND - 34487
TERMINAL, RING TONGUE, SOLISTRAND - 34487-2
TERMINAL, RING TONGUE, SOLISTRAND , 3/0 AWG - 36929
3D PDF - 36929
TERMINAL, RING TONGUE, SOLISTRAND - 2-36932-2
TERMINAL, RING TONGUE, SOLISTRAND - 36932
TERMINAL, RING TONGUE, SOLISTRAND - 36934
3D PDF - 36934
Heat Resistant Terminal Kits - 696646-1
HEAT RESISTANT TERMINAL KIT - 696646-1
3D PDF - 8-322870-3
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 321271
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 321600
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 321827
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 321828
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 321874
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 321877
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 321878
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 321879
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 321880
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 327175
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 34484
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 34486
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 34487
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 36929
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 36932
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 36934
3D PDF - 132066-2
3D PDF - 134462-1
3D PDF - 160000
3D PDF - 160003
3D PDF - 160129
3D PDF - 2-36932-2
3D PDF - 321867-2
3D PDF - 321874
3D PDF - 321879
3D PDF - 321880
3D PDF - 322870-1
3D PDF - 34486
3D PDF - 34487
3D PDF - 34487-2
3D PDF - 36932
3D PDF - 696646-1
3D PDF - 8-320383-3
MD_132066-2_121920172317_dmtec - 132066-2
MD_1-321828-0_09292015817_dmtec - 1-321828-0
MD_134462-1_121920172320_dmtec - 134462-1
MD_321271_03312017434_dmtec - 321271
MD_321600_10082015635_dmtec - 321600
MD_321827_10082015635_dmtec - 321827
MD_321828_11302015827_dmtec - 321828
MD_321877_031220132354_dmtec - 321877
MD_321878_10082015636_dmtec - 321878
MD_34484_100820151219_dmtec - 34484
MD_34487_09222017456_dmtec - 34487
MD_36932_04302013613_dmtec - 36932
MD_36934_092720121312 - 36934
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 160000
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 160003
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 160129
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 321271
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 321600
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 321874
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 321877
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 321878
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 321879
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 321880
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 327175
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 330301
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 36929
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 36932
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 36934
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 160000
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 160003
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 160129
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 321271
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 321600
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 321874
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 321877
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 321878
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 321879
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 321880
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 327175
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 330301
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 36929
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 36932
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 36934
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 1-321828-0
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 2-36932-2
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321271
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321600
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321827
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321828
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321874
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321877
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321878
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321879
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 321880
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 322870-1
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 327175
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 330301
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 34484
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 34486
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 34487
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 36929
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 36932
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 36934
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 8-320383-3
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.