Manufacturer TE Connectivity
Description TERMINAL SOLISTRAND 16-14 BT-BT
Part Number 134540-1
URL http://www.te.com/usa-en/product-134540-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Size [CMA] 2050 – 5180
Material Thickness [mm] .787
Material Thickness [in] .031
Overall Length [mm] 14.402
Overall Length [in] .567
Operating Temperature Range [°C] 170
Operating Temperature Range [°F] 338
Wire Size [mm²] 1.25 – 2
Wire Size [AWG] 16 – 14
Weight per Piece [g] 1.095
Barrel Inside Diameter [mm] 2.16
Barrel Inside Diameter [in] .085
Product Type Splice
Splice Type Parallel Splice
Accessory Type Splice
Barrel Type Closed Barrel
Wire/Cable Type Copper
Government Qualified No
Packaging Method Loose Piece
Packaging Quantity 25
Plating Material Gold
Sealable No
Insulated No
Terminal & Splice Style Splice
Military Category No
Serrated No
Heavy Duty No
Support Style Non - Insulation Support
Wire Insulation Support Without
Splice Features Standard
Splice Material Copper
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Contact Plating Thickness [µin] Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Barrel Inside Diameter (Min) [in] High Temperature Rating [°C] High Temperature Rating [°F] Weight per Piece [g] Outside Diameter [mm] Outside Diameter [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Wire Size (CMA) [kcmil] Product Type Splice Type Accessory Type Barrel Type Wire/Cable Type Government Qualified Packaging Method Contact Plating Material Packaging Quantity Plating Material Sealable Insulated Terminal & Splice Style Military Category Serrated Heavy Duty Support Style Wire Insulation Support Discrete Wire Type Splice Features Splice Material Number of Serrations
1 134540-1 TERMINAL SOLISTRAND 16-14 BT-BT Buy Now 2050 – 5180 .787 .031 14.402 .567 170 338 1.25 – 2 16 – 14 1.095 2.16 .085 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece 25 Gold No No Splice No No No Non - Insulation Support Without Standard Copper
12 2-34318-1 SPLICE,SOLIS PARA HR 8 Buy Now SOLISTRAND 13100 – 20800 1.194 .047 9.525 .375 650 343 649 8 8 343 650 2.542 7.52 .296 4.37 .172 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Nickel 100 Nickel No No Splice No Yes No Non - Insulation Support Without Standard Copper
21 322275 SPLICE,SOLIS PARA 250-300MCM Buy Now SOLISTRAND 231000 – 300000 3.3 .13 26.97 1.062 100 170 338 127 – 152 48.905 26.77 1.054 19.13 .753 250 – 300 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 25 Tin No No Splice No No No Non - Insulation Support Without Standard Copper
22 322276 SPLICE,SOLIS PARA 300-350MCM Buy Now SOLISTRAND 300000 – 380000 3.56 .14 100 152 – 177 33.9 28.88 1.137 20.8 .819 300 – 350 Splice Parallel Splice No Loose Piece Tin 25 Tin No No Splice No No Without Copper
23 322277 SPLICE,SOLIS PARA 400MCM Buy Now SOLISTRAND 380000 – 478000 4.01 .158 31.72 1.249 100 170 338 203 94.15 32.69 1.287 23.5 .925 400 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 25 Tin No No Splice No No No Non - Insulation Support Without Standard Copper
24 34130 SPLICE,SOLIS PARA 22-16 Buy Now SOLISTRAND 509 – 3260 .84 .033 7.65 .301 100 170 338 .3 – 1.42 22 – 16 .417 3.58 .141 1.55 .061 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 1000 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
25 34137 SPLICE,SOLIS PARA BRZD 16-14 - AMPS-0-0034137-0 - F21569-000 Buy Now SOLISTRAND AMPS-0-0034137-0 F21569-000 2050 – 5180 .84 .033 7.645 .301 100 100 170 338 1.25 – 2 16 – 14 .085 .525 4.19 .165 2.16 .085 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 1000 Tin No No Splice No Yes No Non - Insulation Support Without Solid or Stranded Standard Copper 8
26 34137-3 SOLIS, PARA 16-14 60/40 SN-PB Buy Now SOLISTRAND 2050 – 5180 .84 .031 7.645 .301 100 100 170 338 1.25 – 2 16 – 14 .085 170 338 4.536 .165 2.159 .085 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin-Lead 1000 Tin-Lead No No Splice No Yes No Non - Insulation Support Without Solid or Stranded Standard Copper 8
27 34137-4 SOLI,PSP,16-14,AU Buy Now 2050 – 5180 .84 .301 100 100 260 1.25 – 2 16 – 14 .085 260 500 .165 .085 Splice Parallel Splice No Loose Piece Gold 1000 Gold No No Splice No Yes Without Solid or Stranded Copper 8
2 34138 SPLICE,SOLIS PARA 12-10 - AMP-0-0034138-0 - CM8395-000 Buy Now SOLISTRAND AMP-0-0034138-0 CM8395-000 5180 – 13100 1.07 .042 8.71 .343 100 170 338 3 – 6 12 – 10 1.217 5.74 .226 3.28 .129 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 500 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
3 34138-3 SOLIS, PARA 12-10 60/40 SN-PB Buy Now SOLISTRAND 5180 – 13100 .978 .039 8.712 .343 100 170 338 3 – 6 12 – 10 170 338 4.536 3.28 .129 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 500 Tin-Lead No No Splice No Yes No Non - Insulation Support Without Standard Copper
4 34318 SPLICE,SOLIS PARA 8 - AMPS-0-0034318-0 - C05587-000 Buy Now SOLISTRAND AMPS-0-0034318-0 C05587-000 13100 – 20800 1.3 .051 9.53 .375 100 170 338 8 8 2.546 7.52 .296 4.37 .172 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 500 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
5 34319 SPLICE,SOLIS PARA 6 - A04311-000 - AMPS-0-0034319-0 Buy Now SOLISTRAND A04311-000 AMPS-0-0034319-0 20800 – 33100 1.52 .06 11.1 .437 100 170 338 13 – 15 6 4.072 9.37 .369 5.89 .232 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 500 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
6 34320 SPLICE,SOLIS PARA 4 - 077164-000 - CRIMP-T&BE1E-OR-BURYSM4C Buy Now SOLISTRAND 077164-000 CRIMP-T&BE1E-OR-BURYSM4C 33100 – 52600 1.85 .073 13.49 .531 100 170 338 21 4 11.76 .463 7.52 .296 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
7 34320-1 SOLIS, PARA 4 60/40 SN-PB Buy Now SOLISTRAND 33100 – 52600 1.85 .073 100 21 4 11.76 .463 7.52 .296 Splice Parallel Splice No Loose Piece Tin-Lead 100 Tin-Lead No No Splice No Yes Without Copper
8 35187 SPLICE,SOLIS PARA 2 - 077263-000 - MEDIUM-CRIMP Buy Now SOLISTRAND 077263-000 MEDIUM-CRIMP 52600 – 83700 1.85 .073 16.26 .64 100 170 338 34 – 35 2 11.416 13.7 .539 9.39 .37 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 50 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
9 36490 SPLICE,SOLIS PARA SPEC 22-14 - AMP-0-0036490-0 - D87122-000 Buy Now AMP-0-0036490-0 D87122-000 509 – 5180 .69 .027 7.645 .301 100 170 338 .3 – 2 22 – 14 .338 3.58 .141 2.16 .085 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 1000 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
10 36909 SPLICE,SOLIS PARA 3/0 Buy Now SOLISTRAND 150500 – 190000 2.39 .094 19.02 .749 100 170 338 80 – 95 3/0 22.025 19.69 .775 14.35 .565 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 50 Tin No No Splice No No No Non - Insulation Support Without Standard Copper
11 36946 SPLICE,SOLIS PARA 1/0 - AMPS-0-0036946-0 - CN3419-000 Buy Now SOLISTRAND AMPS-0-0036946-0 CN3419-000 83700 – 119500 1.85 .073 18.64 .734 100 170 338 41 – 60 1/0 15.245 15.58 .613 11.27 .444 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 50 Tin No No Splice No No No Non - Insulation Support Without Standard Copper
13 36946-2 SOLIS, PARA 1/0 60/40 SN-PB Buy Now SOLISTRAND 83700 – 119500 1.78 .07 18064 .734 100 170 338 41 – 60 1/0 11.28 .444 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin-Lead 100 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
14 36948 SPLICE,SOLIS PARA 2/0 - AMPS-0-0036948-0 - CR0381-000 Buy Now SOLISTRAND AMPS-0-0036948-0 CR0381-000 119500 – 150500 2.11 .083 18.64 .734 100 170 338 67 – 70 2/0 18.285 17.86 .703 12.8 .504 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 50 Tin No No Splice No No No Non - Insulation Support Without Standard Copper
15 36951 SPLICE,SOLIS PARA 4/0 Buy Now SOLISTRAND 190000 – 231100 2.67 .105 19.43 .765 100 170 338 125 4/0 26.316 22.07 .869 16.13 .635 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 50 Tin No No Splice No No No Non - Insulation Support Without Standard Copper
16 8-34130-1 SPLC,SOLIS PARA 22-16C,22-18M Buy Now SOLISTRAND 509 – 3260 .84 .033 7.645 .301 100 170 338 .3 – 1.42 22 – 16 .417 3.58 .141 1.55 .061 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 100 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
17 8-34137-1 SPLICE,SOLIS PARA 16-14 Buy Now SOLISTRAND 2050 – 5180 .84 .033 7.645 .301 100 100 170 338 1.25 – 2 16 – 14 .085 .525 4.19 .165 2.16 .085 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 100 Tin No No Splice No Yes No Non - Insulation Support Without Solid or Stranded Standard Copper 8
18 8-34138-2 SPLICE,SOLIS PARA 12-10 Buy Now SOLISTRAND 5180 – 13100 1.07 .042 8.712 .343 100 170 338 3 – 6 12 – 10 1.281 5.74 .226 3.28 .129 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 50 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
19 8-34318-3 SPLICE,SOLIS PARA 8 Buy Now SOLISTRAND 13100 – 20800 1.194 .047 9.525 .375 100 170 338 8 8 343 650 2.546 4.37 .172 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece Tin 25 Nickel No No Splice No Yes No Non - Insulation Support Without Standard Copper
20 8-35187-3 SPLICE,SOLIS PARA 2 Buy Now SOLISTRAND 52600 – 83700 1.85 .073 16.26 .64 170 338 34 – 35 2 11.416 13.7 .539 9.39 .37 Splice Parallel Splice Splice Closed Barrel Copper No Loose Piece 20 Tin No No Splice No Yes No Non - Insulation Support Without Standard Copper
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Contact Plating Thickness [µin]
Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Barrel Inside Diameter (Min) [in]
High Temperature Rating [°C]
High Temperature Rating [°F]
Weight per Piece [g]
Outside Diameter [mm]
Outside Diameter [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Wire Size (CMA) [kcmil]
Product Type
Splice Type
Accessory Type
Barrel Type
Wire/Cable Type
Government Qualified
Packaging Method
Contact Plating Material
Packaging Quantity
Plating Material
Sealable
Insulated
Terminal & Splice Style
Military Category
Serrated
Heavy Duty
Support Style
Wire Insulation Support
Discrete Wire Type
Splice Features
Splice Material
Number of Serrations
Documentation
SOLISTRAND GOLD PLATED BUTT SPLICE - 134540-1
SPLICE, PARALLEL, SOLISTRAND, WIRE SIZE: 250-300 MCM - 322275
3D PDF - 322275
SPLICE, PARALLEL, SOLISTRAND, WIRE SIZE: 300-350 MCM - 322276
3D PDF - 322276
SPLICE, PARALLEL, SOLISTRAND, WIRE SIZE: 400 MCM - 322277
3D PDF - 322277
SPLICE, PARALLEL, SOLISTRAND - 34130
SPLICE, PARALLEL, SOLISTRAND - 8-34130-1
SPLICE, PARALLEL, SOLISTRAND - 34137
SPLICE, PARALLEL, SOLISTRAND - 34137-3
SPLICE, PARALLEL, SOLISTRAND - 34137-4
SPLICE, PARALLEL, SOLISTRAND - 8-34137-1
SPLICE, PARALLEL, SOLISTRAND - 34138
SPLICE, PARALLEL, SOLISTRAND - 34138-3
SPLICE, PARALLEL, SOLISTRAND - 8-34138-2
SPLICE, PARALLEL, SOLISTRAND - 2-34318-1
SPLICE, PARALLEL, SOLISTRAND - 34318
SPLICE, PARALLEL, SOLISTRAND - 8-34318-3
SPLICE, PARALLEL, SOLISTRAND - 34319
SPLICE, PARALLEL, SOLISTRAND - 34320
SPLICE, PARALLEL, SOLISTRAND - 34320-1
SPLICE, PARALLEL, SOLISTRAND - 35187
SPLICE, PARALLEL, SOLISTRAND - 8-35187-3
PROLONGATEUR PARALLELE - 36490
SPLICE, PARALLEL, SOLISTRAND, 3/0 AWG - 36909
3D PDF - 36909
3D PDF - 36909
SPLICE, PARALLEL, SOLISTRAND - 36946
SPLICE, PARALLEL, SOLISTRAND - 36946-2
SPLICE, PARALLEL, SOLISTRAND, 2/0 AWG - 36948
SPLICE, PARALLEL, SOLISTRAND, 4/0 AWG - 36951
AMP Multiple-Wire Post-Insulated STRATO-THERM Splice Caps - 2-34318-1
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 322275
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 322276
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 322277
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 34130
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 34137
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 34138
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 34318
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 34319
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 34320
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 35187
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 36909
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 36946
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 36948
WIRE CONNECTORS, BUTT AND PARALLEL SPLICES, NON-INSULATED TYPE SOLISTRAND REPORT - 36951
3D PDF - 134540-1
3D PDF - 2-34318-1
3D PDF - 34130
3D PDF - 34137
3D PDF - 34137-3
3D PDF - 34137-4
3D PDF - 34138
3D PDF - 34138-3
3D PDF - 34318
3D PDF - 34319
3D PDF - 34320
3D PDF - 34320-1
3D PDF - 35187
3D PDF - 36490
3D PDF - 36946
3D PDF - 36946-2
3D PDF - 36948
3D PDF - 36951
3D PDF - 8-34130-1
3D PDF - 8-34137-1
3D PDF - 8-34138-2
3D PDF - 8-34318-3
3D PDF - 8-35187-3
MD_322275_03312017440_dmtec - 322275
MD_322276_03312017440_dmtec - 322276
MD_322277_03312017440_dmtec - 322277
MD_34130_041520182316_dmtec - 34130
MD_34137_10132017048_dmtec - 34137
MD_34138_03272018927_dmtec - 34138
MD_34318_021920182247_dmtec - 34318
MD_34319_021920182247_dmtec - 34319
MD_34320_120820132020_dmtec - 34320
MD_35187_05022013726_dmtec - 35187
MD_36490_11022017232_dmtec - 36490
MD_36909_03312017445_dmtec - 36909
MD_36946_03312017446_dmtec - 36946
MD_8-34130-1_09182013235_dmtec - 8-34130-1
MD_8-34138-2_02192014756_dmtec - 8-34138-2
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 34130
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 34137
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 34138
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 34318
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 34319
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 34320
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 35187
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 36909
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 36946
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 36948
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 36951
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 34130
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 34137
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 34138
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 36909
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 36948
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 36951
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 322275
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 322276
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 322277
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 34130
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 34137
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 34138
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 34318
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 34319
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 34320
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 35187
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 36909
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 36946
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 36948
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 36951
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 8-35187-3
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.