Rings & Spades

Manufacturer TE Connectivity
Description TERMINAL RECT TONGUE SOLISTRAND
Part Number 132101-2
URL http://www.te.com/usa-en/product-132101-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Size [CMA] 52600 – 83700
Material Thickness [mm] 1.78
Overall Length [mm] 37.6
Wire Size [AWG] 2
Stud Diameter [mm] 5.21
Tongue Thickness [mm] 1.78
Barrel Inside Diameter [mm] 9.4
Terminal Type Ring Tongue
Government Qualified No
Stud Size M5
Packaging Method Box
Terminal Angle Straight
Wire Insulation Support Without
Terminal Orientation Straight
Barrel Type Closed Barrel
Sealable No
Support Style Non-Insulation Support
Plating Material Copper
Insulated No
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Product Documentation Wire Size [CMA] Material Thickness [mm] Overall Length [mm] Wire Size [AWG] Stud Diameter [mm] Tongue Thickness [mm] Barrel Inside Diameter [mm] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 132101-2 TERMINAL RECT TONGUE SOLISTRAND Buy Now Product Documentation 52600 – 83700 1.78 37.6 2 5.21 1.78 9.4 Ring Tongue No M5 Box Straight Without Straight Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
2 696633-1 KIT-8,#10,NI+RT555-.375X1.00 Buy Now Product Documentation 13100 – 20800 1.219 24.105 8 5 1.219 4.37 Ring Tongue No #10 Loose Piece Straight Without Straight Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
3 696635-1 KIT-8,5/16,NI+RT555-.375X1.00 Buy Now Product Documentation 13100 – 20800 1.219 26.086 8 8.33 1.219 4.37 Ring Tongue No 5/16 Loose Piece Straight Without Straight Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
4 8-36917-3 TERMINAL,SOLIS R 1/0 3/8 Buy Now Product Documentation 83700 – 119500 1.78 49.68 1/0 9.91 1.78 11.28 Ring Tongue No 3/8 Loose Piece Straight Without Straight Closed Barrel No Non-Insulation Support Copper No Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Product Documentation
Wire Size [CMA]
Material Thickness [mm]
Overall Length [mm]
Wire Size [AWG]
Stud Diameter [mm]
Tongue Thickness [mm]
Barrel Inside Diameter [mm]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.