Quick Disconnects

Manufacturer TE Connectivity
Description TERMINAL REC FASTON PIDG 5
Part Number 140802-2
URL http://www.te.com/usa-en/product-140802-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Mating Tab Width [mm] 5
Mating Tab Width [in] .197
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Accepts Wire Insulation Diameter Range [mm] 4
Accepts Wire Insulation Diameter Range [in] .157
Overall Length [mm] 21.6
Overall Length [in] .85
Voltage (Max) [V] 300
Wire Size [mm²] 1 – 2.5
Wire Size [AWG] 17 – 13
Packaging Method Box
Mating Retention Type Dimple
Disconnect Type Quick Disconnect
Terminal Type Receptacle
Terminates To Wire & Cable
Packaging Quantity 500
Wire Insulation Support With
Plating Material Tin
Wire Stop No
Connection Capacity Single
Insertion Force Normal
Barrel Color Blue
Terminal Orientation Straight
Fully Insulated No
Insulated Yes
Insulation Material Nylon
Product selection
Selector Part Number Description Buy Now Mating Tab Width [mm] Mating Tab Width [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Overall Length [mm] Overall Length [in] Voltage (Max) [V] Wire Size [mm²] Wire Size [AWG] Packaging Method Mating Retention Type Disconnect Type Terminal Type Contact Base Material Terminates To Packaging Quantity Wire Insulation Support Plating Material Wire Stop Connection Capacity Insertion Force Barrel Color Terminal Orientation Fully Insulated Insulated Insulation Material
1 140802-2 TERMINAL REC FASTON PIDG 5 Buy Now 5 .197 .8 .031 4 .157 21.6 .85 300 1 – 2.5 17 – 13 Box Dimple Quick Disconnect Receptacle Wire & Cable 500 With Tin No Single Normal Blue Straight No Yes Nylon
2 140805-2 TERMINAL REC FASTON PIDG 5 Buy Now 5 .197 .8 .031 3.3 .13 21.6 .85 300 .3 – 1 22 – 17 Box Dimple Quick Disconnect Receptacle Wire & Cable 500 With Tin No Normal Red Straight No Yes Nylon
3 140950-1 TERMINAL REC FASTON PIDG 5 Buy Now 5 .197 .8 .031 4 .157 21.6 .85 300 1 – 2.5 17 – 13 Box Quick Disconnect Receptacle Phosphor Bronze Wire & Cable 500 Tin No Single Normal Red Straight No Yes Nylon
Part Number
Description
Buy Now
Mating Tab Width [mm]
Mating Tab Width [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Overall Length [mm]
Overall Length [in]
Voltage (Max) [V]
Wire Size [mm²]
Wire Size [AWG]
Packaging Method
Mating Retention Type
Disconnect Type
Terminal Type
Contact Base Material
Terminates To
Packaging Quantity
Wire Insulation Support
Plating Material
Wire Stop
Connection Capacity
Insertion Force
Barrel Color
Terminal Orientation
Fully Insulated
Insulated
Insulation Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.