Rings & Spades

Manufacturer TE Connectivity
Description TERMINAL PIDG 22-16 RDE 6
Part Number 130061
URL http://www.te.com/usa-en/product-130061.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Wire Insulation Diameter [mm] 2 – 3.2
Wire Insulation Diameter [in] .078 – .125
Wire Size [CMA] 509 – 3260
Overall Length [mm] 27.5
Overall Length [in] 1.08
Wire Size [mm²] .3 – 1.42
Wire Size [AWG] 22 – 16
Stud Diameter [mm] 6.35
Stud Diameter [in] .25
Tongue Thickness [mm] .79
Tongue Thickness [in] .031
Barrel Inside Diameter [mm] 3.25
Barrel Inside Diameter [in] .128
Terminal Type Ring Tongue
Government Qualified No
Stud Size M6
Packaging Method Loose Piece
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Closed Barrel
Sealable No
Support Style Insulation Support
Plating Material Cadmium
Insulated Yes
Wire/Cable Type Regular Wire
Heavy Duty No
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 130061 TERMINAL PIDG 22-16 RDE 6 Buy Now PIDG 2 – 3.2 .078 – .125 509 – 3260 27.5 1.08 .3 – 1.42 22 – 16 6.35 .25 .79 .031 3.25 .128 Ring Tongue No M6 Loose Piece Straight With Straight Closed Barrel No Insulation Support Cadmium Yes Regular Wire No
2 2-32953-1 PG R 22-16 COMM 22-18 MIL 1/4 Buy Now PLASTI-GRIP 3.18 .125 2.03 – 3.18 .08 – .125 509 – 3260 .79 .031 27.69 1.09 105 221 .3 – 1.42 22 3.51 .138 .84 .033 Ring Tongue No 1/4 Tape Mounted Straight With Offset Closed Barrel No Insulation Support Copper Yes Ring Tongue Regular Wire No
3 32950 PG R 22-16 COMM 22-18 MIL 6 Buy Now PLASTI-GRIP 3.18 .125 2.03 – 3.18 .08 – .125 509 – 3260 .79 .031 21.74 .856 105 221 .3 – 1.42 22 3.68 .145 .79 .031 Ring Tongue No M3.5 Loose Piece Straight With Offset Closed Barrel No Insulation Support Tin Yes Ring Tongue Regular Wire No
4 32953 PG R 22-16 COMM 22-18 MIL 1/4 Buy Now PLASTI-GRIP 3.18 .125 2.03 – 3.18 .08 – .125 509 – 3260 .79 .031 27.69 1.09 105 221 .3 – 1.42 22 3.51 .138 .84 .033 Ring Tongue No 1/4 Loose Piece Straight With Offset Closed Barrel No Insulation Support Tin Yes Ring Tongue Regular Wire No
5 342105-1 22-16 F.E.P.G. RING TONGUE NO. Buy Now 3.6 .14 2.7 – 3.6 .106 – .142 .79 .031 28 1.102 105 221 .3 – 1.3 22 – 16 6.5 .256 .79 .031 Ring Tongue No M6 Loose Piece Straight Without Offset Closed Barrel No Insulation Support Copper Yes Ring Tongue Regular Wire No
6 696049-1 PG 8 RING #8 Buy Now 9.14 .36 9.14 .36 13100 – 20800 1.22 .048 35.31 1.39 105 221 8.7 8 4.34 .171 1.22 .048 Ring Tongue No #8 Loose Piece Straight With Straight Closed Barrel No Non-Insulation Support Tin No Ring Tongue Regular Wire Yes
7 696050-1 PG 8 R 10 Buy Now 9.14 .36 9.14 .36 13100 – 20800 1.22 .048 35.31 1.39 105 221 8.7 8 5 .197 1.22 .048 Ring Tongue No #10 Loose Piece Straight With Straight Closed Barrel No Non-Insulation Support Tin No Ring Tongue Regular Wire Yes
8 8-32953-1 PG R 22-16 COMM 22-18 MIL 1/4 Buy Now PLASTI-GRIP 3.18 .125 2.03 – 3.18 .08 – .125 509 – 3260 .79 .031 27.69 1.09 105 221 .3 – 1.42 22 3.51 .138 .84 .033 Ring Tongue No M6 Loose Piece Straight With Straight Closed Barrel No Non-Insulation Support Tin Yes Ring Tongue Regular Wire No
Part Number
Description
Buy Now
Series
Wire Insulation Diameter (Max) [mm]
Wire Insulation Diameter (Max) [in]
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Wire Size [CMA]
Material Thickness [mm]
Material Thickness [in]
Overall Length [mm]
Overall Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Stud Diameter [mm]
Stud Diameter [in]
Tongue Thickness [mm]
Tongue Thickness [in]
Barrel Inside Diameter [mm]
Barrel Inside Diameter [in]
Terminal Type
Government Qualified
Stud Size
Packaging Method
Terminal Angle
Wire Insulation Support
Terminal Orientation
Barrel Type
Sealable
Support Style
Plating Material
Insulated
Terminal & Splice Style
Wire/Cable Type
Heavy Duty
Documentation
PLASTI GRIP Terminals and Splices - 2-32953-1
PLASTI GRIP Terminals and Splices - 32950
PLASTI GRIP Terminals and Splices - 32953
PLASTI GRIP Terminals and Splices - 8-32953-1
TERMINAL, RING TONGUE, PIDG, WIRE SIZE, 22-16 AWG - 130061
TERMINAL, RING TONGUE, PLASTI-GRIP, WIRE SIZE, 22-16 AWG - 32950
TERMINAL, RING TONGUE, PLASTI-GRIP, WIRE SIZE, 22-16 AWG - 2-32953-1
TERMINAL, RING TONGUE, PLASTI-GRIP, WIRE SIZE, 22-16 AWG - 32953
TERMINAL, RING TONGUE, PLASTI-GRIP, WIRE SIZE, 22-16 AWG - 8-32953-1
TERMINAL, RING TONGUE, PLASTI-GRIP, - 342105-1
TERMINAL, RING TONGUE, PLASTI-GRIP, WIRE SIZE: 8 AWG - 696049-1
TERMINAL, RING TONGUE, PLASTI-GRIP, WIRE SIZE:8 AWG - 696050-1
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 32950
PLASTI-GRIP INSULATED BUTT SPLICES, TERMNAL SPLICES AND TERMINALS REPORT - 32953
3D PDF - 130061
3D PDF - 2-32953-1
3D PDF - 32950
3D PDF - 32953
3D PDF - 342105-1
3D PDF - 696049-1
3D PDF - 696050-1
3D PDF - 8-32953-1
MD_2-32953-1_09212017044_dmtec - 2-32953-1
MD_32953_112820181216_dmtec - 32953
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 32950
Plastic-Grip, Solistrand, DG, and PIDG Terminals - 32953
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 32950
Plastic-Grip and Solistrand terminal, butt and parallel connectors - 32953
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 32950
WIRE CONN, TERMINALS, BUTT AND PARALLEL CONNECTORS-PLASTI-GRIP, SOLISTRAND, STD B, DIAMOND GRIP, PIDG AND AMPOWER REPORT - 32953
Plasti-grip terminals and Butt and parallel connectors - 32950
Plasti-grip terminals and Butt and parallel connectors - 32953
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.