PCB Terminal Blocks

PCB Terminal Blocks

Manufacturer TE Connectivity
Description TERMI-BLOK PLUG STACKING 4P.5,
Part Number 282807-4
URL http://www.te.com/usa-en/product-282807-4.html
Series Terminal Block Plug
Wire Range [mm²] .05 – 2
Wire Range [AWG] 30 – 12
Voltage [VAC] 300
Operating Temperature Range [°C] -40 – 110
Operating Temperature Range [°F] -40 – 230
Centerline (Pitch) [mm] 5.08
Centerline (Pitch) [in] .2
Contact Current Rating (Max) [A] 15
Current Rating (Max) [A] 15
Connector Style Plug
Number of Rows 1
Contact Mating Area Plating Material Tin
Housing Color Green
Housing Material PA 66
Mounting Angle Right Angle
Packaging Method Box
Packaging Quantity 150
?????? M3
Connector & Contact Terminates To Wire & Cable
Circuit Application Power & Signal
Connector System Wire-to-Board
Number of Positions 4
Contact Base Material Phosphor Bronze
Interlock With
Screw Flange Without
Stacking Configuration Side Stackable
Wire Entry Angle Side
Screw Material Brass
Screw Plating Material Nickel
Screwless Terminal Block Yes
Wire Protection With
Block Type Stacking Plug
Product selection
Selector Part Number Description Buy Now Series Wire Range [mm²] Wire Range [AWG] Voltage [VAC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Current Rating (Max) [A] Connector Style Number of Rows Contact Mating Area Plating Material Housing Color Housing Material Mounting Angle Packaging Method Packaging Quantity ?????? Connector & Contact Terminates To Circuit Application Connector System Number of Positions Contact Base Material Interlock Screw Flange Stacking Configuration Wire Entry Angle Screw Material Screw Plating Material Screwless Terminal Block Wire Protection Block Type
1 282807-4 TERMI-BLOK PLUG STACKING 4P.5, Buy Now Terminal Block Plug .05 – 2 30 – 12 300 -40 – 110 -40 – 230 5.08 .2 15 15 Plug 1 Tin Green PA 66 Right Angle Box 150 M3 Wire & Cable Power & Signal Wire-to-Board 4 Phosphor Bronze With Without Side Stackable Side Brass Nickel Yes With Stacking Plug
Part Number
Description
Buy Now
Series
Wire Range [mm²]
Wire Range [AWG]
Voltage [VAC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Current Rating (Max) [A]
Connector Style
Number of Rows
Contact Mating Area Plating Material
Housing Color
Housing Material
Mounting Angle
Packaging Method
Packaging Quantity
??????
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Contact Base Material
Interlock
Screw Flange
Stacking Configuration
Wire Entry Angle
Screw Material
Screw Plating Material
Screwless Terminal Block
Wire Protection
Block Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.