PCB Terminal Blocks
2

PCB Terminal Blocks

Manufacturer TE Connectivity
Description TERMI-BLOK PCB MOUNT, 90 4P.
Part Number 282834-4
URL http://www.te.com/usa-en/product-282834-4.html
Wire Range [mm²] .05 – 1.3
Wire Range [AWG] 30 – 16
Voltage [VAC] 150
PCB Tail Length [mm] 3.4
PCB Tail Length [in] .133
Operating Temperature Range [°C] -40 – 110
Operating Temperature Range [°F] -40 – 230
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 10
Current Rating (Max) [A] 10
Connector Style Header
Number of Rows 1
Contact Mating Area Plating Material Tin
Housing Color Green
Housing Material PA 66
Mounting Angle Straight
?????? M1.6
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Wire-to-Board
Number of Positions 4
Contact Base Material Brass
Contact Mount Through Hole
Screw Flange Without
Wire Entry Angle Side
Header Type Header Only
Screw Material Brass
Screw Plating Material Nickel
Screwless Terminal Block No
Wire Protection With
Block Type Stacking
Product selection
Selector Part Number Description Buy Now Wire Range [mm²] Wire Range [AWG] Voltage [VAC] PCB Tail Length [mm] PCB Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Current Rating (Max) [A] Connector Style Number of Rows Contact Mating Area Plating Material Housing Color Housing Material Mounting Angle ?????? Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Contact Mount Screw Flange Wire Entry Angle Header Type Screw Material Screw Plating Material Screwless Terminal Block Wire Protection Block Type
1 282834-4 TERMI-BLOK PCB MOUNT, 90 4P. Buy Now .05 – 1.3 30 – 16 150 3.4 .133 -40 – 110 -40 – 230 2.54 .1 10 10 Header 1 Tin Green PA 66 Straight M1.6 Printed Circuit Board Board Mount Power & Signal Wire-to-Board 4 Brass Through Hole Without Side Header Only Brass Nickel No With Stacking
Part Number
Description
Buy Now
Wire Range [mm²]
Wire Range [AWG]
Voltage [VAC]
PCB Tail Length [mm]
PCB Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Current Rating (Max) [A]
Connector Style
Number of Rows
Contact Mating Area Plating Material
Housing Color
Housing Material
Mounting Angle
??????
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Contact Mount
Screw Flange
Wire Entry Angle
Header Type
Screw Material
Screw Plating Material
Screwless Terminal Block
Wire Protection
Block Type
Documentation
Terminal Block Stacking Connectors - 1-282834-0
Terminal Block Stacking Connectors - 1-282834-1
Terminal Block Stacking Connectors - 1-282834-2
Terminal Block Stacking Connectors - 282834-2
Terminal Block Stacking Connectors - 282834-3
Terminal Block Stacking Connectors - 282834-4
Terminal Block Stacking Connectors - 282834-5
Terminal Block Stacking Connectors - 282834-6
Terminal Block Stacking Connectors - 282834-7
Terminal Block Stacking Connectors - 282834-8
Terminal Block Stacking Connectors - 282834-9
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 1-282834-0
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 1-282834-1
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 1-282834-2
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282834-2
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282834-3
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282834-4
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282834-5
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282834-6
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282834-7
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282834-8
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282834-9
3D PDF - 1-282834-0
3D PDF - 1-282834-1
3D PDF - 1-282834-2
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 1-282834-0
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 1-282834-1
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 1-282834-2
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282834-2
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282834-3
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282834-4
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282834-5
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282834-6
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282834-7
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282834-8
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282834-9
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 1-282834-0
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 1-282834-1
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 1-282834-2
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 282834-2
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 282834-3
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 282834-4
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 282834-5
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 282834-6
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 282834-7
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 282834-8
TERMINAL BLOCK PCB MOUNT SIDE WIRE ENTRY STACKING 2.54mm PITCH - 282834-9
3D PDF - 282834-2
3D PDF - 282834-3
3D PDF - 282834-4
3D PDF - 282834-5
3D PDF - 282834-6
3D PDF - 282834-7
3D PDF - 282834-8
3D PDF - 282834-9
Eurostyle Terminal Blocks Focus Product Stock List - 282834-2
Eurostyle Terminal Blocks Focus Product Stock List - 282834-3
Eurostyle Terminal Blocks Focus Product Stock List - 282834-4
Eurostyle Terminal Blocks Focus Product Stock List - 282834-5
Eurostyle Terminal Blocks Focus Product Stock List - 282834-6
Eurostyle Terminal Blocks Focus Product Stock List - 282834-8
MD_1-282834-0_051120162334_dmtec - 1-282834-0
MD_282834-2_12052017141_dmtec - 282834-2
MD_282834-3_03152018636_dmtec - 282834-3
MD_282834-4_12052017142_dmtec - 282834-4
MD_282834-5_04092014740_dmtec - 282834-5
MD_282834-6_04052017049_dmtec - 282834-6
RSCD_Lead - 1-282834-0
RSCD_Lead - 1-282834-1
RSCD_Lead - 1-282834-2
RSCD_Lead - 282834-2
RSCD_Lead - 282834-3
RSCD_Lead - 282834-4
RSCD_Lead - 282834-5
RSCD_Lead - 282834-6
RSCD_Lead - 282834-7
RSCD_Lead - 282834-8
RSCD_Lead - 282834-9
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.