PCB Terminal Blocks

PCB Terminal Blocks

Manufacturer TE Connectivity
Description TERMI-BLOK PCB MOUNT 90 4P.5
Part Number 282857-4
URL http://www.te.com/usa-en/product-282857-4.html
Wire Range [mm²] .05 – 3
Wire Range [AWG] 30 – 12
Voltage [VAC] 300
PCB Tail Length [mm] 3.5
PCB Tail Length [in] .138
Operating Temperature Range [°C] -40 – 110
Operating Temperature Range [°F] -40 – 230
Centerline (Pitch) [mm] 5.08
Centerline (Pitch) [in] .2
Contact Current Rating (Max) [A] 24
Current Rating (Max) [A] 24
Connector Style Header
Number of Rows 1
Contact Mating Area Plating Material Tin
Housing Color Green
Housing Material PA 66
Mounting Angle Straight
?????? M3
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Wire-to-Board
Number of Positions 4
Contact Base Material Brass
Contact Mount Through Hole
Interlock With
Screw Flange Without
Wire Entry Angle Side
Screw Material Brass
Screw Plating Material Nickel
Screwless Terminal Block No
Wire Protection With
Block Type Stacking w/interlock
Product selection
Selector Part Number Description Buy Now Wire Range [mm²] Wire Range [AWG] Voltage [VAC] PCB Tail Length [mm] PCB Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Current Rating (Max) [A] Connector Style Number of Rows Contact Mating Area Plating Material Housing Color Housing Material Mounting Angle ?????? Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Contact Mount Interlock Screw Flange Wire Entry Angle Screw Material Screw Plating Material Screwless Terminal Block Wire Protection Block Type
1 282857-4 TERMI-BLOK PCB MOUNT 90 4P.5 Buy Now .05 – 3 30 – 12 300 3.5 .138 -40 – 110 -40 – 230 5.08 .2 24 24 Header 1 Tin Green PA 66 Straight M3 Printed Circuit Board Board Mount Power & Signal Wire-to-Board 4 Brass Through Hole With Without Side Brass Nickel No With Stacking w/interlock
Part Number
Description
Buy Now
Wire Range [mm²]
Wire Range [AWG]
Voltage [VAC]
PCB Tail Length [mm]
PCB Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Current Rating (Max) [A]
Connector Style
Number of Rows
Contact Mating Area Plating Material
Housing Color
Housing Material
Mounting Angle
??????
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Contact Mount
Interlock
Screw Flange
Wire Entry Angle
Screw Material
Screw Plating Material
Screwless Terminal Block
Wire Protection
Block Type
Documentation
Terminal Block Stacking Connectors - 1-282857-0
Terminal Block Stacking Connectors - 1-282857-1
Terminal Block Stacking Connectors - 1-282857-2
Terminal Block Stacking Connectors - 282857-2
Terminal Block Stacking Connectors - 282857-3
Terminal Block Stacking Connectors - 282857-4
Terminal Block Stacking Connectors - 282857-5
Terminal Block Stacking Connectors - 282857-6
Terminal Block Stacking Connectors - 282857-7
Terminal Block Stacking Connectors - 282857-8
Terminal Block Stacking Connectors - 282857-9
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 1-282857-0
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 1-282857-1
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 1-282857-2
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282857-2
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282857-3
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282857-4
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282857-5
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282857-6
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282857-7
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282857-8
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 282857-9
3D PDF - 1-282857-0
3D PDF - 1-282857-1
3D PDF - 1-282857-2
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 1-282857-0
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 1-282857-1
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 1-282857-2
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282857-2
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282857-3
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282857-4
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282857-5
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282857-6
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282857-7
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282857-8
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 282857-9
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 1-282857-0
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 1-282857-1
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 1-282857-2
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 282857-2
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 282857-3
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 282857-4
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 282857-5
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 282857-6
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 282857-7
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 282857-8
TERMINAL BLOCK, PCB MOUNT, SIDE WIRE ENTRY, STACKING W/INTERLOCK, 5.08mm PITCH - 282857-9
3D PDF - 282857-2
3D PDF - 282857-3
3D PDF - 282857-4
3D PDF - 282857-5
3D PDF - 282857-6
3D PDF - 282857-7
3D PDF - 282857-8
3D PDF - 282857-9
Eurostyle Terminal Blocks Focus Product Stock List - 282857-2
Eurostyle Terminal Blocks Focus Product Stock List - 282857-3
Eurostyle Terminal Blocks Focus Product Stock List - 282857-4
Eurostyle Terminal Blocks Focus Product Stock List - 282857-5
Eurostyle Terminal Blocks Focus Product Stock List - 282857-6
Eurostyle Terminal Blocks Focus Product Stock List - 282857-8
RSCD_Lead - 1-282857-0
RSCD_Lead - 1-282857-1
RSCD_Lead - 282857-2
RSCD_Lead - 282857-3
RSCD_Lead - 282857-4
RSCD_Lead - 282857-5
RSCD_Lead - 282857-6
RSCD_Lead - 282857-7
RSCD_Lead - 282857-8
RSCD_Lead - 282857-9
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.