PCB Terminal Blocks

PCB Terminal Blocks

Manufacturer TE Connectivity
Description TERMI-BLOK 900 PCB 4 POS 3,5 m
Part Number 284414-4
URL http://www.te.com/usa-en/product-284414-4.html
Series Terminal Block One Pc BD MT
Wire Range [mm²] .05 – 3
Wire Range [AWG] 30 – 12
Voltage [VAC] 300
PCB Tail Length [mm] 3.5
PCB Tail Length [in] .138
Operating Temperature Range [°C] -40 – 110
Operating Temperature Range [°F] -40 – 230
Centerline (Pitch) [mm] 3.5
Centerline (Pitch) [in] .138
Contact Current Rating (Max) [A] 12
Current Rating (Max) [A] 12
Connector Style Header
Number of Rows 1
Contact Mating Area Plating Material Tin
Housing Color Green
Housing Material PA 66
?????? M2
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Wire-to-Board
Number of Positions 4
Contact Base Material Brass
Contact Mount Through Hole
Interlock With
Screw Flange Without
Stacking Configuration Side Stackable
Threaded Flange Without
Wire Entry Angle Top
Screw Material Brass
Screw Plating Material Nickel
Screwless Terminal Block No
Wire Protection With
Block Type Stacking w/interlock
Product selection
Selector Part Number Description Buy Now Series Wire Range [mm²] Wire Range [AWG] Voltage [VAC] PCB Tail Length [mm] PCB Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Current Rating (Max) [A] Connector Style Number of Rows Contact Mating Area Plating Material Housing Color Housing Material Mounting Angle Packaging Method Packaging Quantity ?????? Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material Closed End Contact Mount Interlock Mating Angle Screw Flange Stacking Configuration Stacked Levels Threaded Flange Wire Entry Angle Screw Material Screw Plating Material Screwless Terminal Block Wire Protection Block Type
1 284414-4 TERMI-BLOK 900 PCB 4 POS 3,5 m Buy Now Terminal Block One Pc BD MT .05 – 3 30 – 12 300 3.5 .138 -40 – 110 -40 – 230 3.5 .138 12 12 Header 1 Tin Green PA 66 M2 Printed Circuit Board Board Mount Power & Signal Wire-to-Board 4 Brass Through Hole With Without Side Stackable Without Top Brass Nickel No With Stacking w/interlock
2 284414-8 TERMI-BLOK 900 PCB 8 POS 3,5 m Buy Now Terminal Block One Pc BD MT .05 – 3 30 – 12 300 3.5 .138 -40 – 110 -40 – 230 3.5 .138 12 12 Header 1 Tin Green PA 66 Right Angle Box 100 M2 Printed Circuit Board Board Mount Power & Signal Wire-to-Board 8 Brass Without Through Hole With 90° Without Side Stackable Without Without Top Brass Nickel No With Stacking w/interlock
Part Number
Description
Buy Now
Series
Wire Range [mm²]
Wire Range [AWG]
Voltage [VAC]
PCB Tail Length [mm]
PCB Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Current Rating (Max) [A]
Connector Style
Number of Rows
Contact Mating Area Plating Material
Housing Color
Housing Material
Mounting Angle
Packaging Method
Packaging Quantity
??????
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
Closed End
Contact Mount
Interlock
Mating Angle
Screw Flange
Stacking Configuration
Stacked Levels
Threaded Flange
Wire Entry Angle
Screw Material
Screw Plating Material
Screwless Terminal Block
Wire Protection
Block Type
Documentation
Terminal Block Stacking Connectors - 1-284414-0
Terminal Block Stacking Connectors - 1-284414-1
Terminal Block Stacking Connectors - 1-284414-2
Terminal Block Stacking Connectors - 284414-2
Terminal Block Stacking Connectors - 284414-3
Terminal Block Stacking Connectors - 284414-4
Terminal Block Stacking Connectors - 284414-5
Terminal Block Stacking Connectors - 284414-6
Terminal Block Stacking Connectors - 284414-7
Terminal Block Stacking Connectors - 284414-8
Terminal Block Stacking Connectors - 284414-9
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 1-284414-0
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 1-284414-1
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 1-284414-2
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 284414-2
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 284414-3
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 284414-4
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 284414-5
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 284414-6
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 284414-7
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 284414-8
1-1773458-1_EURO_STYLE_TERMINAL_BLOCKS_QRG - 284414-9
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 1-284414-0
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 1-284414-1
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 1-284414-2
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 284414-2
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 284414-3
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 284414-4
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 284414-5
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 284414-6
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 284414-7
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 284414-8
BUCHANAN TERMINAL BLOCKS CATALOG - EUROSTYLE TERMINAL BLOCKS - 284414-9
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 1-284414-0
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 1-284414-1
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 1-284414-2
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 284414-2
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 284414-3
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 284414-4
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 284414-5
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 284414-6
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 284414-7
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 284414-8
TERMINAL BLOCK PCB MOUNT, 90 Deg TOP ENTRY WIRE, STACKING - 284414-9
3D PDF - 284414-4
3D PDF - 284414-8
MD_284414-6_09262017435_dmtec - 284414-6
RSCD_Lead - 1-284414-0
RSCD_Lead - 1-284414-1
RSCD_Lead - 1-284414-2
RSCD_Lead - 284414-2
RSCD_Lead - 284414-3
RSCD_Lead - 284414-4
RSCD_Lead - 284414-5
RSCD_Lead - 284414-6
RSCD_Lead - 284414-7
RSCD_Lead - 284414-8
RSCD_Lead - 284414-9
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.