Board-to-Board Jumpers & Shunts

Manufacturer TE Connectivity
Description TDM SPRING, SHUNT ASY 2 POS
Part Number 4-530153-5
URL http://www.te.com/usa-en/product-4-530153-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] 2.54
Contact Mating Area Plating Thickness [µin] 100
Height [mm] 9.14
Height [in] .36
Insulation Resistance [MO] 1000
Operating Temperature Range [°C] -40 – 85
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 3
Contact Mating Area Plating Material Tin
Housing Color Red
Housing Material Nylon
Packaging Method Bag
Packaging Quantity 5000
Product Type Shunt
UL Flammability Rating UL 94V-0
Number of Positions 2
Contact Base Material Phosphor Bronze
Handle Without
Shunt Style Open Top
Shunt Type Tandem Spring
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Height [mm] Height [in] Insulation Resistance [MO] Operating Temperature Range [°C] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Product Type UL Flammability Rating Number of Positions Contact Base Material Handle Shunt Style Shunt Type
1 4-530153-5 TDM SPRING, SHUNT ASY 2 POS Buy Now 2.54 100 9.14 .36 1000 -40 – 85 2.54 .1 3 Tin Red Nylon Bag 5000 Shunt UL 94V-0 2 Phosphor Bronze Without Open Top Tandem Spring
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Height [mm]
Height [in]
Insulation Resistance [MO]
Operating Temperature Range [°C]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Product Type
UL Flammability Rating
Number of Positions
Contact Base Material
Handle
Shunt Style
Shunt Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.