Feedthroughs

Manufacturer TE Connectivity
Description TCFS-30-62C-120-100AH - 554929-000 - 6-1194377-1
Part Number 554929-000
URL http://www.te.com/usa-en/product-554929-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 554929-000
Also Known As (Marketing Alias) #2 6-1194377-1
Expanded Inside Diameter (Min) [mm] 29
Expanded Inside Diameter (Min) [in] 1.14
Recovered Inside Diameter (Max) [mm] 9.9
Recovered Inside Diameter (Max) [in] .39
Mounting Hole Diameter [mm] 31
Mounting Hole Diameter [in] 1.22
Thread Length [mm] 20
Thread Length [in] .787
Feedthrough Inside Diameter (Max) [mm] 24.2
Feedthrough Inside Diameter (Max) [in] .95
Nut Diameter (Across Flats) [mm] 36
Nut Diameter (Across Flats) [in] 1.48
Overall Length (Recovered) [mm] 73
Overall Length (Recovered) [in] 2.874
Body Diameter (Across Flats) [mm] 48
Body Diameter (Across Flats) [in] 1.89
Product Type Heat Shrink Cable Feedthrough
Adhesive Type Hot-Melt
Shielded No
Flammability Low Fire Hazard
Mounting Style Bulkhead
Feedthrough Material Stainless Steel
Feedthrough Plating Material Electroless Nickel
Screw & Hole Thread Size M30 x 1.5
Modification None
Feedthrough Type 2-Sided
Adhesive Code S1030
Angle Straight
Material Code 100
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Expanded Inside Diameter (Min) [mm] Expanded Inside Diameter (Min) [in] Recovered Inside Diameter (Max) [mm] Recovered Inside Diameter (Max) [in] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] Thread Length [mm] Thread Length [in] Feedthrough Inside Diameter (Max) [mm] Feedthrough Inside Diameter (Max) [in] Nut Diameter (Across Flats) [mm] Nut Diameter (Across Flats) [in] Overall Length (Recovered) [mm] Overall Length (Recovered) [in] Body Diameter (Across Flats) [mm] Body Diameter (Across Flats) [in] Product Type Adhesive Type Shielded Flammability Mounting Style Feedthrough Material Feedthrough Plating Material Screw & Hole Thread Size Modification Feedthrough Type Adhesive Code Angle Material Code
1 554929-000 TCFS-30-62C-120-100AH - 554929-000 - 6-1194377-1 Buy Now 554929-000 6-1194377-1 29 1.14 9.9 .39 31 1.22 20 .787 24.2 .95 36 1.48 73 2.874 48 1.89 Heat Shrink Cable Feedthrough Hot-Melt No Low Fire Hazard Bulkhead Stainless Steel Electroless Nickel M30 x 1.5 None 2-Sided S1030 Straight 100
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Expanded Inside Diameter (Min) [mm]
Expanded Inside Diameter (Min) [in]
Recovered Inside Diameter (Max) [mm]
Recovered Inside Diameter (Max) [in]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
Thread Length [mm]
Thread Length [in]
Feedthrough Inside Diameter (Max) [mm]
Feedthrough Inside Diameter (Max) [in]
Nut Diameter (Across Flats) [mm]
Nut Diameter (Across Flats) [in]
Overall Length (Recovered) [mm]
Overall Length (Recovered) [in]
Body Diameter (Across Flats) [mm]
Body Diameter (Across Flats) [in]
Product Type
Adhesive Type
Shielded
Flammability
Mounting Style
Feedthrough Material
Feedthrough Plating Material
Screw & Hole Thread Size
Modification
Feedthrough Type
Adhesive Code
Angle
Material Code
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.