Feedthroughs

Manufacturer TE Connectivity
Description TCFS-30-62C-020-100CH - 332677-000 - 4-1192513-4
Part Number 332677-000
URL http://www.te.com/usa-en/product-332677-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 332677-000
Also Known As (Marketing Alias) #2 4-1192513-4
Expanded Inside Diameter (Min) [mm] 20.5
Expanded Inside Diameter (Min) [in] .81
Recovered Inside Diameter (Max) [mm] 10
Recovered Inside Diameter (Max) [in] .394
Mounting Hole Diameter [mm] 31
Mounting Hole Diameter [in] 1.22
Thread Length [mm] 20
Thread Length [in] .787
Feedthrough Inside Diameter (Max) [mm] 24.2
Feedthrough Inside Diameter (Max) [in] .95
Molded Flange Length [mm] 115
Molded Flange Length [in] 4.527
Nut Diameter (Across Flats) [mm] 36
Nut Diameter (Across Flats) [in] 1.48
Body Diameter (Across Flats) [mm] 48
Body Diameter (Across Flats) [in] 1.89
Product Type Heat Shrink Cable Feedthrough
Adhesive Type Hot-Melt
Shielded Yes
Flammability Low Fire Hazard
Mounting Style Bulkhead
Feedthrough Material Stainless Steel
Feedthrough Plating Material Electroless Nickel
Screw & Hole Thread Size M30 x 1.5
Modification None
Feedthrough Type 1-Sided
Adhesive Code S1030
Angle Straight
Material Code 100
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Expanded Inside Diameter (Min) [mm] Expanded Inside Diameter (Min) [in] Recovered Inside Diameter (Max) [mm] Recovered Inside Diameter (Max) [in] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] Thread Length [mm] Thread Length [in] Feedthrough Inside Diameter (Max) [mm] Feedthrough Inside Diameter (Max) [in] Molded Flange Length [mm] Molded Flange Length [in] Nut Diameter (Across Flats) [mm] Nut Diameter (Across Flats) [in] Body Diameter (Across Flats) [mm] Body Diameter (Across Flats) [in] Product Type Material Adhesive Type Shielded Color Flammability Mounting Style Feedthrough Material Feedthrough Plating Material Screw & Hole Thread Size Modification Feedthrough Type Adhesive Code Angle Material Code Resistant To
1 332677-000 TCFS-30-62C-020-100CH - 332677-000 - 4-1192513-4 Buy Now 332677-000 4-1192513-4 20.5 .81 10 .394 31 1.22 20 .787 24.2 .95 115 4.527 36 1.48 48 1.89 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Stainless Steel Electroless Nickel M30 x 1.5 None 1-Sided S1030 Straight 100
2 335923-000 TCFS-24-19B-020-25CE - 1-1192537-9 - 335923-000 Buy Now 1-1192537-9 335923-000 18.5 .73 8.5 .334 25 .985 20 .787 19.2 .76 90 3.543 30 1.18 38 1.5 Heat Shrink Cable Feedthrough Elastomer Epoxy Yes Olive Drab Bulkhead Aluminum Alloy Cadmium Over Electroless Nickel M24 x 1.5 None 1-Sided Straight 25 Fluids
3 377561-000 TCFS-24-19C-020-100CH - 2-1192827-6 - 377561-000 Buy Now 2-1192827-6 377561-000 16.5 .65 8.5 .334 25 .985 20 .787 19.2 .76 90 3.543 30 1.18 38 1.5 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Aluminum Alloy Electroless Nickel M24 x 1.5 None 1-Sided S1030 Straight 100
4 486005-000 TCFS-24-62C-020-100CH - 1193637-6 - 486005-000 Buy Now 1193637-6 486005-000 16.5 .65 8.5 .334 25 .985 20 .787 19.2 .76 90 3.543 30 1.18 38 1.5 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Stainless Steel Electroless Nickel M24 x 1.5 None 1-Sided S1030 Straight 100
5 511381-000 TCFS-16-62C-020-100CH - 511381-000 - 6-1194019-3 Buy Now 511381-000 6-1194019-3 8.5 .334 6 .236 17 .669 20 .787 10.2 .4 65 2.559 22 .87 29 1.14 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Stainless Steel Electroless Nickel M16 x 1.5 None 1-Sided S1030 Straight 100
6 525081-000 TCFS-12-19C-020-100CH - 525081-000 - 9-1194126-7 Buy Now 525081-000 9-1194126-7 6.5 .256 5 .197 13 .512 20 .787 7.5 3 50 1.968 17 .67 24 .95 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Aluminum Alloy Electroless Nickel M12 x 1.5 None 1-Sided S1030 Straight 100
7 625701-000 TCFS-30-19C-020-100CH - 6-1194954-7 - 625701-000 Buy Now 6-1194954-7 625701-000 20.5 .81 10 .394 31 1.22 20 .787 24.2 .95 115 4.527 36 1.48 48 1.89 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Aluminum Alloy Electroless Nickel M30 x 1.5 None 1-Sided S1030 Straight 100
8 705933-000 TCFR-16-19B-020-100CH - 1195536-4 - 705933-000 Buy Now 1195536-4 705933-000 8.5 .334 6 .236 17 .669 20 .787 10.2 .4 65 2.559 22 .87 29 1.14 Heat Shrink Cable Feedthrough Hot-Melt Yes Olive Drab Low Fire Hazard Bulkhead Aluminum Alloy Cadmium Over Electroless Nickel M16 x 1.5 None 1-Sided S1030 Straight 100
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Expanded Inside Diameter (Min) [mm]
Expanded Inside Diameter (Min) [in]
Recovered Inside Diameter (Max) [mm]
Recovered Inside Diameter (Max) [in]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
Thread Length [mm]
Thread Length [in]
Feedthrough Inside Diameter (Max) [mm]
Feedthrough Inside Diameter (Max) [in]
Molded Flange Length [mm]
Molded Flange Length [in]
Nut Diameter (Across Flats) [mm]
Nut Diameter (Across Flats) [in]
Body Diameter (Across Flats) [mm]
Body Diameter (Across Flats) [in]
Product Type
Material
Adhesive Type
Shielded
Color
Flammability
Mounting Style
Feedthrough Material
Feedthrough Plating Material
Screw & Hole Thread Size
Modification
Feedthrough Type
Adhesive Code
Angle
Material Code
Resistant To
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.