Feedthroughs

Manufacturer TE Connectivity
Description TCFS-20-62C-020-100CH - 128817-000 - 6-1190935-9
Part Number 128817-000
URL http://www.te.com/usa-en/product-128817-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 128817-000
Also Known As (Marketing Alias) #2 6-1190935-9
Expanded Inside Diameter (Min) [mm] 10.5
Expanded Inside Diameter (Min) [in] .411
Recovered Inside Diameter (Max) [mm] 7.2
Recovered Inside Diameter (Max) [in] .281
Mounting Hole Diameter [mm] 21
Mounting Hole Diameter [in] .827
Thread Length [mm] 20
Thread Length [in] .787
Feedthrough Inside Diameter (Max) [mm] 14
Feedthrough Inside Diameter (Max) [in] .55
Molded Flange Length [mm] 77
Molded Flange Length [in] 3.031
Nut Diameter (Across Flats) [mm] 27
Nut Diameter (Across Flats) [in] 1.06
Body Diameter (Across Flats) [mm] 34
Body Diameter (Across Flats) [in] 1.34
Product Type Heat Shrink Cable Feedthrough
Adhesive Type Hot-Melt
Shielded Yes
Flammability Low Fire Hazard
Mounting Style Bulkhead
Feedthrough Material Stainless Steel
Feedthrough Plating Material Electroless Nickel
Screw & Hole Thread Size M20 x 1.5
Modification None
Feedthrough Type 1-Sided
Adhesive Code S1030
Angle Straight
Material Code 100
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Expanded Inside Diameter (Min) [mm] Expanded Inside Diameter (Min) [in] Recovered Inside Diameter (Max) [mm] Recovered Inside Diameter (Max) [in] Mounting Hole Diameter [mm] Mounting Hole Diameter [in] Thread Length [mm] Thread Length [in] Feedthrough Inside Diameter (Max) [mm] Feedthrough Inside Diameter (Max) [in] Molded Flange Length [mm] Molded Flange Length [in] Nut Diameter (Across Flats) [mm] Nut Diameter (Across Flats) [in] Body Diameter (Across Flats) [mm] Body Diameter (Across Flats) [in] Product Type Adhesive Type Shielded Flammability Mounting Style Feedthrough Material Feedthrough Plating Material Screw & Hole Thread Size Modification Feedthrough Type Adhesive Code Angle Material Code
1 128817-000 TCFS-20-62C-020-100CH - 128817-000 - 6-1190935-9 Buy Now 128817-000 6-1190935-9 10.5 .411 7.2 .281 21 .827 20 .787 14 .55 77 3.031 27 1.06 34 1.34 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Stainless Steel Electroless Nickel M20 x 1.5 None 1-Sided S1030 Straight 100
2 319489-000 TCFS-36-62C-020-100CH - 1-1192423-1 - 319489-000 Buy Now 1-1192423-1 319489-000 28.5 1.122 15.8 .621 37 1.46 20 .787 30.2 1.49 140 5.511 41 1.61 52 2.05 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Stainless Steel Electroless Nickel M36 x 1.5 None 1-Sided S1030 Straight 100
3 325863-000 TCFS-16-19C-020-100CH - 325863-000 - 9-1192465-9 Buy Now 325863-000 9-1192465-9 8.5 .334 6 .236 17 .669 20 .787 10.2 .4 65 2.559 22 .87 29 1.14 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Aluminum Alloy Electroless Nickel M16 x 1.5 None 1-Sided S1030 Straight 100
4 411585-000 TCFS-20-19C-020-100CH - 411585-000 - 9-1193103-7 Buy Now 411585-000 9-1193103-7 10.5 .411 7.2 .281 21 .827 20 .787 14 .55 77 3.031 27 1.06 34 1.34 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Aluminum Alloy Electroless Nickel M20 x 1.5 None 1-Sided S1030 Straight 100
5 636541-000 TCFS-12-62C-020-100CH - 636541-000 - 9-1195032-7 Buy Now 636541-000 9-1195032-7 6.5 .256 5 .197 13 .512 20 .787 7.5 3 50 1.968 17 .67 24 .95 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Stainless Steel Electroless Nickel M12 x 1.5 None 1-Sided S1030 Straight 100
6 825449-000 TCFS-36-19C-020-100CH - 825449-000 - 9-1196447-6 Buy Now 825449-000 9-1196447-6 28.5 1.122 15.8 .621 37 1.46 20 .787 30.2 1.49 140 5.511 41 1.61 52 2.05 Heat Shrink Cable Feedthrough Hot-Melt Yes Low Fire Hazard Bulkhead Aluminum Alloy Electroless Nickel M36 x 1.5 None 1-Sided S1030 Straight 100
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Expanded Inside Diameter (Min) [mm]
Expanded Inside Diameter (Min) [in]
Recovered Inside Diameter (Max) [mm]
Recovered Inside Diameter (Max) [in]
Mounting Hole Diameter [mm]
Mounting Hole Diameter [in]
Thread Length [mm]
Thread Length [in]
Feedthrough Inside Diameter (Max) [mm]
Feedthrough Inside Diameter (Max) [in]
Molded Flange Length [mm]
Molded Flange Length [in]
Nut Diameter (Across Flats) [mm]
Nut Diameter (Across Flats) [in]
Body Diameter (Across Flats) [mm]
Body Diameter (Across Flats) [in]
Product Type
Adhesive Type
Shielded
Flammability
Mounting Style
Feedthrough Material
Feedthrough Plating Material
Screw & Hole Thread Size
Modification
Feedthrough Type
Adhesive Code
Angle
Material Code
Documentation